Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings124-0695: 93.2mm Inner Diameter Bucket Cylinder Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings124-0695: 93.2mm Inner Diameter Bucket Cylinder Backup Ring
124-0695: 93.2mm Inner Diameter Bucket Cylinder Backup Ring

Cat® Bucket Cylinder Backup Ring prevents hydraulic fluid leakage by providing a seal between the piston and cylinder walls in the equipment

Brand: Cat

Product Images
124-0695: 93.2mm Inner Diameter Bucket Cylinder Backup Ring
124-0695: 93.2mm Inner Diameter Bucket Cylinder Backup Ring
124-0695: 93.2mm Inner Diameter Bucket Cylinder Backup Ring
124-0695: 93.2mm Inner Diameter Bucket Cylinder Backup Ring
124-0695: 93.2mm Inner Diameter Bucket Cylinder Backup Ring

Cat® Bucket Cylinder Backup Ring prevents hydraulic fluid leakage by providing a seal between the piston and cylinder walls in the equipment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-0695

Units of Measure

USMetric
Material Description: Nylon Plastic provides good resistance to fuels, oils and lubricants. Many different formulations are used, some of which can support high mechanical loads, and perform well at elevated temperatures.
Cross Section Width (in): 0.07
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 3.4
Cross Section Width (mm): 1.8
Material: Nylon Plastic,Nylon, 6, 6/12, 6/6 Plastic
Inside Diameter (mm): 93.2
Inside Diameter (in): 3.67
Cross Section Height (in): 0.13
View More
Compatible Models for part number 124-0695

WHEELED EXCAVATOR

M316C M313C M313D M315C M316D M315D

EXCAVATOR

M312 M315

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced