Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies124-1916: 17.46mm Hex Size Permanent Coupling
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies124-1916: 17.46mm Hex Size Permanent Coupling
124-1916: 17.46mm Hex Size Permanent Coupling

Cat® Permanent Coupling For Water Spray Tank

Brand: Cat

Product Images
124-1916: 17.46mm Hex Size Permanent Coupling
124-1916: 17.46mm Hex Size Permanent Coupling
124-1916: 17.46mm Hex Size Permanent Coupling
124-1916: 17.46mm Hex Size Permanent Coupling
124-1916: 17.46mm Hex Size Permanent Coupling

Cat® Permanent Coupling For Water Spray Tank

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-1916

Units of Measure

USMetric
Connector: Permanent
Material: STEEL,Medium Pressure Hose,Alloy Zinc,High Pressure Hose,Carbon Steel
Coating: Zinc Plated
Shape: Straight
Connector Type: -4 NPTF MALE SWIVEL
Thread Size (in): 1/4-18
Length (mm): 67.0
Length (in): 2.64
Cut-Off Factor (mm): 42.0
Cut-Off Factor (in): 1.65
Recommended Hose Size (mm): 9.52
Recommended Hose Size (in): 0.37
Compatible With: SAE 100R1, SAE 100R5, SAE 100R2, SAE 100R16, SAE J1402, COOLANT HOSE
Hex Size (mm): 17.48
Hex Size (in): 0.69
Description: Permanent Coupling 6MN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 124-1916

MULTI TERRAIN LOADER

247 267 287 247B3 277B 267B 287B 257B 247B 257 277 257B3

COMPACT TRACK LOADER

259B3

SKID STEER LOADER

242B3 262 226B3 226B 248B 216B 246B 268B 236B 216 236 232 252 252B3 236B3 216B3 242B 232B 262B 252B 228 272D2 XHP 226 248 246 242 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced