Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals124-3243: 16mm Overall Width Bulk Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals124-3243: 16mm Overall Width Bulk Seal
124-3243: 16mm Overall Width Bulk Seal

Cat® 35mm Overall Height Rubber Bulk Seal With Metal Insert

Brand: Cat

Custom Length
Product Images
124-3243: 16mm Overall Width Bulk Seal
124-3243: 16mm Overall Width Bulk Seal
124-3243: 16mm Overall Width Bulk Seal
124-3243: 16mm Overall Width Bulk Seal
124-3243: 16mm Overall Width Bulk Seal

Cat® 35mm Overall Height Rubber Bulk Seal With Metal Insert

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-3243

Units of Measure

USMetric
Bulk Unit of Measure: CM
Overall Height (in): 13.78
Material: Rubber,Ethylene propylene diene terpolymer (EPDM) Rubber
Overall Width (mm): 160.0
Overall Height (mm): 350.0
Design Type: Channel with Side Bulb
View More
Compatible Models for part number 124-3243

MULTI TERRAIN LOADER

267 277B 297D XHP 287 267B 277 257B3 257B 247B3 287B 247B 297D2 XHP

COMPACT TRACK LOADER

259B3 299D2 XHP 299D XHP 299D3 XE 299D3

INTEGRATED TOOLCARRIER

IT14G2 IT14G

HEX BASED SPL SOLUTION

352F OEM

SOIL COMPACTOR

825 825K

BACKHOE LOADER

450E

EJECTOR TRUCK

740

WHEEL DOZER

834 834K 824K 824

LANDFILL COMPACTOR

836 826 836K 826K

MOTOR GRADER

12M 12M 3 12M 2 120M 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 120M 2 160 140M 160M 2 160M 3 150 160M 3 AWD 140

COMPACT WHEEL LOADER

906H 914G 914G2 902 908 906 907H 908H

TELEHANDLER

TH330B TH560B TL642 TL642D TH220B TL1255 TH360B TH355B TL1055D TH350B TH580B TL943 TL1255D TH514D TH340B TL1055 TL943D TH460B

WHEEL LOADER

966F II 988 XE 950G II 988 988K XE 988K 962G II 970F 950F II

TRACK-TYPE TRACTOR

D7R D6R III D8 D7 D8T D8R D6R STD D7R LGP D8 GC D8R II D5R LGP D6R XL D6R II D3G D7R SERIES D4G D8GC D6N OEM D5R XL D5N D5G D7R II D6R D6T D6N D7R XR

ARTICULATED TRUCK

740 735 OEM 735

MINI HYD EXCAVATOR

302.5 301.6C 301.8C 302.5C

PIPELAYER

561N

SKID STEER LOADER

242B3 226B 252B 226B3 216B 268B 216 252B3 242B 228 226 272D3 XE 272D3 272D2 246B 236 232 236B3 232B 248 246 262 248B 236B 252 216B3 262B 272D2 XHP

WATER FORDING TRACTOR

D7R II

EXCAVATOR

352F 349F LXE 349E L 349E L VG 352F XE VG 349F L 365C L 352F-VG 365C L MH 336D L 374D L 365C 349E 349F

MOBILE HYD POWER UNIT

365C L 349E L HVG 349E 352FMHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced