Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components124-4592: Rod End-Spherical
HomeCabsOther Cab Components124-4592: Rod End-Spherical
124-4592: Rod End-Spherical

Cat® Spherical Rod End, Female Shank with Male Stud (Metric)(Size 8)(LH)

Brand: Cat

Product Images
124-4592: Rod End-Spherical
124-4592: Rod End-Spherical
124-4592: Rod End-Spherical
124-4592: Rod End-Spherical
124-4592: Rod End-Spherical

Cat® Spherical Rod End, Female Shank with Male Stud (Metric)(Size 8)(LH)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-4592

Units of Measure

USMetric
Diameter (mm): 22.0
Material Description: Steel
Rod End Type: Spherical
Hole Thread Size: M8
Hole Thread Pitch: 1.25
Thread Length (mm): 15.0
Length to Pin Hole - A (mm): 36
Stud Length (mm): 29.5
Stud Thread Pitch: 1.25
Stud Thread Size: M8 LH
Length to Pin Hole - A (in): 1.417
Diameter - B (in): 0.866
Thread Length (in): 0.590
Stud Length (in): 1.161
Material: Alloy Steel
View More
Compatible Models for part number 124-4592

INTEGRATED TOOLCARRIER

IT62G

SOIL COMPACTOR

CP12 CP14 CS12

LOAD HAUL DUMP

R1700 II

VIBRATORY COMPACTOR

CP-64 CS-56 CP-44 CS-433E CP-433E CS-423E CS-54 CS-74 CS68B CS56B CS-74B CS-56B CS-68B CS14 CP-54 CP-563E CS-583E CP-56 CP-573E CS-563E CP-533E CS-573E CS-533E CS-44 CP-74 CS-64 CP-56B CP-68B CP56B CP-74B

COMPACT WHEEL LOADER

902 908 906

WHEEL LOADER

966G 950G 972G 962G 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced