Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsOther Differential Components124-9398: Gear-Ring
HomeDrivetrainDifferentialsOther Differential Components124-9398: Gear-Ring
124-9398: Gear-Ring

Cat® Ring Gear

Brand: Cat

Product Images
124-9398: Gear-Ring
124-9398: Gear-Ring
124-9398: Gear-Ring
124-9398: Gear-Ring
124-9398: Gear-Ring
Contact your dealer for replacement options.

Cat® Ring Gear

Brand: Cat

DISCONTINUED
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-9398

Units of Measure

USMetric
Material Description: Steel
Number of Teeth: 75
Outside Diameter (mm): 273.0
Inside Diameter (mm): 242.98
Height (mm): 82.5
Outside Diameter (in): 10.748
Inside Diameter (in): 9.566
Height (in): 3.248
Diameter (in): 10.3,10.3
Diameter (mm): 262.0,262.0
Material: Low Alloy Steel
Width (mm): 89.0
View More
Compatible Models for part number 124-9398

CHALLENGER

MT700 MTC765 MTC745 MTC755 MTC735 35 45 55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced