Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws125-0966: 38.1mm Hex Size STOR Plug
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws125-0966: 38.1mm Hex Size STOR Plug
125-0966: 38.1mm Hex Size STOR Plug

Cat® 38.1 mm Hex Size STOR Plug Securely seals and protects brake lines, ensuring reliable performance, and safety

Brand: Cat

Product Images
125-0966: 38.1mm Hex Size STOR Plug
125-0966: 38.1mm Hex Size STOR Plug
125-0966: 38.1mm Hex Size STOR Plug
125-0966: 38.1mm Hex Size STOR Plug
125-0966: 38.1mm Hex Size STOR Plug

Cat® 38.1 mm Hex Size STOR Plug Securely seals and protects brake lines, ensuring reliable performance, and safety

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 125-0966

Units of Measure

USMetric
Material Description: Steel
Inside Diameter (mm): 21.5
Length (mm): 36.0
Hex Size (mm): 38.1
Inside Diameter (in): 0.846
Length (in): 1.417
Hex Size (in): 1.5
Thread Size (in): 1-5/16-12
Material: Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 125-0966

INTEGRATED TOOLCARRIER

IT38H

SOIL COMPACTOR

825 825G II 825H 825G 825K

WHEEL DOZER

834 834G 834H 834B 834K 824G II 824 824H 824G 824K

LANDFILL COMPACTOR

836H 836G 836K 826G 826H 826K 836 826 826G II

WHEEL LOADER

980 XE 993K 982XE 980K HLG 980G II 980XE 988K XE 988G 988H 988K 980H 980G 988 XE 980L 980K 980M 988F II 986 980 982 938H 988GC 980GC 986H 988 994K 986K 995 982 XE 982M 993 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced