Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9F-2167: 3/8" Bleeder Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9F-2167: 3/8" Bleeder Screw
9F-2167: 3/8" Bleeder Screw

Cat® Steel Bleeder Screw with 3/8-24 UNF-2A Thread

Brand: Cat

Product Images
9F-2167: 3/8" Bleeder Screw
9F-2167: 3/8" Bleeder Screw
9F-2167: 3/8" Bleeder Screw
9F-2167: 3/8" Bleeder Screw
9F-2167: 3/8" Bleeder Screw

Cat® Steel Bleeder Screw with 3/8-24 UNF-2A Thread

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9F-2167
Material: Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 9F-2167

GENERATOR

SR4

INTEGRATED TOOLCARRIER

IT28 IT18 IT14G IT24F IT28G IT28F IT28B IT18F IT18B

WHEEL SKIDDER

518C 528B 518 528 530B

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

MINI HYD EXCAVATOR

308E CR 302.5 303.5E2 CR 302.5C 308E2 308E SR 304C CR 303C CR 305C CR 307-A 305E2 CR 305E 304E 305.5 308E2 SR 303.5 303.5C 303.5E 303.5D 303ECR 301.8 307D 307C 307B 301.6 301.5 307E 308E2CR 306E 305.5D 305.5E 308E 308D 308C 303E CR 301.6C 301.8C 308E2 CR 307E2 308E2SR 304E2 CR 304D CR 304 305 303 306 307 305.5E2 CR 305D CR 303.5E2 304.5

UNDERGROUND ARTICULATED TRUCK

AD22

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

TOWED SCRAPER

TS185 TS180 TS225 TS220

EXCAVATOR

330 L 345B II 349D L 320-A L 215B 325B L M315F 320-A S 215C 320-A N 215D 324D 324E 320D3 GC 375-A L 315D L 325-A 320D2 320D3 336D2 L 323F 374F L 323D 322N 322-A LN 312-A 322B 322C 324E LN 321C 345B 345C 321B 345D 548 307 349F L 385C L 219D 325D L 330 LN 317 315 558 313 320GX 374D L 336F L XE 312C L 323E LN 314E CR OTHER 330C FM 326F 320 GX 538 325B 349D 350 L 336E L 320 GC 325C 349E 325D 336E H 349F 325F 340F 345B L 330-A L 329D LN 314D LCR 231D 336F LN XE 318D2 L 324E L 312E L 330 GC 320D RR 323D S 323D L 313F L 326D2 L 385B 385C 345D L 320N 320B 320C 320D 320E 235B 235C 235D 314E LCR 365C L 323E SA 345B II MH 323F L 317 GC 336D2 L XE 365C 365B 320C L 349F LXE 325D FM LL 320D LN 312F GC 390D 318B N 390F 325 LN 336E LNH 320D FM RR 350-A 315 GC 336D LN 349E L VG 349 GC 320E L 325D FM 325B LN 320D GC 349D2 315-A L 323D2 L 330C L 336D2 318D L 568 FM 320B LU 320D FM 320B LL 313D2 LGP 352 UHD 312D2 GC 340 313 GX 349 345 313 GC 324D FM 349D2 L 352 350 355 318F L 320 321 326 324 325 322 323 329E L 319 330 335 336 333 329D 329E 330-A 323 GX 318D2 317 N 330C LN 323 GC 395 COUPLER 313F LGC 330-A LN 365B II 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC 311D LRR 316F L 312E FM538 312F 312B 336D 312C 336E 312D 336F 333 GC 322B LN 314D CR 326D L FM548 335F 336F XE 311B 311C 349E L 330D2 325C L 225B 225D 3101 323D LN 352F XE VG 330B LN 330D FM 336 MHPU 312B L 320D2 GC 311-A 320D2 FM 330-A L 316F 352F-VG 320D LRR 365C L MH 315B 315C 326F L 336D L 312D2 L 350-A L 229D FM558 314C 322-A FM568 324D L 313F 330GC 313B 313D 320E RR 312D2 352F 312D L 322B L 324D FM LL 317-A 320E LRR 323F LN 336F L 374F 345C L 318 GC 325-A L 323D SA 323D3 336D2 GC 322 L 330D2 L 323D2 317-A N 314F CR 336F LNXE 313F GC 315-A 323GC 323E L 336F LN 329E LN 320B FM LL 320E LN 320B S 320B N 330F 320B L 245D 315B FM L 330B 330C 330D 245B 390F L 320 L 365B L 320B U 336E LN 336E LH 316 GC 325-A FM L 336D2 LXE MH3295 316 GX 340D2 L 313D2 GC 320D L MH3040 390D L 319D LN 340MHPU 325C FM 340F L UHD 330B L 326 GC 326D2 319D L 325 L 320F L 313D2-GC 313D2 326GC 317B L 307-A 330F LN 330D L 350 OEM 322-A L 322-A N 318E L 229 225 325-A LN 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 235 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 322 LN 318B 345D L VG 320-A 340D L 219 215 311F LRR 330F L 317B LN 329F L 336D2 XE 335F LCR 315B L 312 GX 312 GC 385C L MH 321D LCR 375-A 316E L 315F LCR 245 M320GC 329D2 L 322C FM

WHEEL TRACTOR

623G 623H 623E 623F 621E 621F 621G 621H 621S 627G 627H 627E 627F 633E II 651E 631E 631G 613C II 613 657E 657G 637G 613C 637E

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

973C 963 973 963B 963C

SOIL COMPACTOR

825 815B 825H 825G 825K 825C 825G II

BACKHOE LOADER

430D 438C 438D 438B 416 426 428 436C 436B 432D 438 436 416C 416D 416B 442D 426B 426C 424D 420D 428D 428B 428C

WHEEL DOZER

854G 854K 834G 834H 834B 834K 814B 844K 834 844 854 824H 824G 824C 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 826C 826G 826H 826K 836H 836G 836K 816B

GRAPPLE

518 120C 125C

TELEHANDLER

TH330B TH220B

WHEEL LOADER

982XE 960F 988 XE 986H 986K G926 980XE 988B 988G 988H 988F G916 988K 966D 966F 966E G936 926E 928H 988F II 986 980 982 988 995 994 990 993 992 916 920 980G II 988K XE 926 930 936 982 XE 980 XE 980K HLG 950B/950E 990K 993K 992D 992B 992C 992K 994F 994D 970F 994K 994H 988GC 950B 950E 950F 930K 930R 930T 936E 936F 980GC 980F II 966F II 980C 980F 980H 980G 980L 980K 980M 982M 950F II

ARTICULATED TRUCK

D30C D30D D250B D400E II D300E II D550B 725C2 D400E D400D 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C D44B 730C2 D250E II D25D D25C D350E D350D D350C D350E II D300B 730 EJECTOR 740C 740B 745C D400 D40D

WAGON

776 613C II

WHEELED EXCAVATOR

M320F M317D2 W345C MH M318F M315D M316F M316D M313D M314F M314 M315 M320 M318 M330D M325C MH M315D2 M315GC MH3040 M322F W345B II M320D2 M325B

WHEEL SCRAPER

621E 621G 621F 623G 623F 623E 627G 627F 627E 630A 613C 613B 613 613C II

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

LOGGER

322C 227

TRACTOR

784C 784B 768C 768B 772B 772 776 776D 776C 776B

FELLER BUNCHER

FB518

UNDERGROUND ART TRUCK

AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B

SHOVEL LOGGER

345C

POWER MODULE

TR43-C18L

QUICK COUPLER

PIN GRAB QUICK COUP

LOAD HAUL DUMP

R1600G R1600H R1700 II R1300 R1600 R2900 R2900 XE R1300G II R1700G R3000H R2900G OTHER R1700 R1300G R1700 XE

OFF HIGHWAY TRUCK

777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 793D 777 773 793F 789 785 793 798

MATERIAL HANDLER

MH3250 MH3260 MH3040 MH3050 MH3295

MOTOR GRADER

120B 16 140B 12E

WINCH

528 518

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D7E D7E LGP D11R D11T

MARINE ENGINE

C18 MARINE C18

PIPELAYER

578 589

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

235C 5080

VIBRATORY COMPACTOR

CB-536D

PETROLEUM PACKAGE

C18

MOBILE HYD POWER UNIT

330D L 329D L 365C L 390F 349D L 385C L 329E 336D L 330 MHPU 349E L HVG 325D 345D 345C 336E HVG 324D LN 349D2 345C L 385C 350MHPU 336FMHPU 340D2 L 325D L 336D 336E 330D 330C

GENERATOR SET

3508 3512 C18 C18 MARINE GS 3512B

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

FOREST PRODUCTS

OTHER

GEN SET ENGINE

POWER SYS

CHALLENGER

MTC735 MTC745 MTC755 MTC765

RIPPER

963

BOOM

120C

TRUCK

793F XQ 775F 793F OEM 775E 775D 777C 777B 777D 777F 785 789 793 797 795F XQ 793D 793B 793C 793F 773E 773D 797F 773F 797B 773B 769 773 777 794 AC 793F CMD 789C 789D 789B 769B 769D 769C 69D 785G 785C 785D 785B 795F AC 793F AC MT4400D AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced