Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws125-3003: M10-1.25 x 80mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws125-3003: M10-1.25 x 80mm Hex Head Bolt
125-3003: M10-1.25 x 80mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
125-3003: M10-1.25 x 80mm Hex Head Bolt
125-3003: M10-1.25 x 80mm Hex Head Bolt
125-3003: M10-1.25 x 80mm Hex Head Bolt
125-3003: M10-1.25 x 80mm Hex Head Bolt
125-3003: M10-1.25 x 80mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 125-3003

Units of Measure

USMetric
Bolt Length (in): 3.15
Thread Size (dia x pitch) (mm): M10x1.25
Bolt Length (mm): 80.0
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 2.126
Material: STEEL,Low Alloy Steel,Alloy Zinc
Grip Length (mm): 54.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: None
View More
Compatible Models for part number 125-3003

TRACK-TYPE TRACTOR

D4C III D5C III D3C III

MINI HYD EXCAVATOR

305C CR 304C CR

TRACK LOADER

933C 939 933 939C

EXCAVATOR

320-A 320B N 320B L 320 L 320B LU 320-A L 320B 320B LL 320B FM LL 320-A N 320B U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced