Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws125-3299: M5-0.8 x 25mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws125-3299: M5-0.8 x 25mm Hex Socket Head Bolt
125-3299: M5-0.8 x 25mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
125-3299: M5-0.8 x 25mm Hex Socket Head Bolt
125-3299: M5-0.8 x 25mm Hex Socket Head Bolt
125-3299: M5-0.8 x 25mm Hex Socket Head Bolt
125-3299: M5-0.8 x 25mm Hex Socket Head Bolt
125-3299: M5-0.8 x 25mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 125-3299

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M5x0.8
Bolt Length (mm): 25.0
Grip Length (mm): 2.4
Locking Feature: Nylon Patch
Material: STEEL,Alloy Steel,Alloy Zinc,Nylon, 6, 6/12, 6/6 Plastic,Corrosion Preventative Fluid
Coating: Zinc Flake
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 0.984
Thread Size (mm): M5
Grip Length (in): 0.094
View More
Compatible Models for part number 125-3299

TRACK-TYPE TRACTOR

D7R D5M D5N D11R D11T D7R II D6R D6M D6N D6R II D10R D10T2 D10T D10 D11

PIPELAYER

PL87 561N 587T 572R 572R II

LOAD HAUL DUMP

R1700 XE R1700 II

MACHINE CNTRL & GDNC

COMMAND

WHEEL LOADER

907

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced