Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings125-5071: 292.60mm Free Length Spring
Home
Hardware, Seals, & ConsumablesHardwareSprings
125-5071: 292.60mm Free Length Spring
125-5071: 292.60mm Free Length Spring

Machine Hook

Brand: Cat

Product Images
125-5071: 292.60mm Free Length Spring
125-5071: 292.60mm Free Length Spring
125-5071: 292.60mm Free Length Spring
125-5071: 292.60mm Free Length Spring
125-5071: 292.60mm Free Length Spring

Machine Hook

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 125-5071
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 125-5071
Material Description: Steel
End Orientation: 360°
Outside Diameter (OD) - A (in): 2
Notes: Initial Tension: 155, Assembled Length: 392, Load at Assembled Length: 1050, Spring Rate NMM: 9, Total Coils: 50.8
Loop Type: Machine Hook
Wire Diameter - C (in): 6.668
Length - B (in): 11 33/64
Material: Alloy Steel
Coating: Paint
Spring Type: Extension
View More
Compatible Models for part number 125-5071

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

775D

TRUCK

773D 775F 773F 775D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert