Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers127-0464: 14mm OD Sealing Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers127-0464: 14mm OD Sealing Washer
127-0464: 14mm OD Sealing Washer

Cat® Sealing Washer

Brand: Cat

Product Images
127-0464: 14mm OD Sealing Washer
127-0464: 14mm OD Sealing Washer

Cat® Sealing Washer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 127-0464

Units of Measure

USMetric
Washer Type: Sealing Washer
Outside Diameter (mm): 99,999.99
Outside Diameter (in): 3,937.008
Thickness (mm): 99,999.99
Thickness (in): 3,937.008
Material: Steel with Rubber Inner Liner
Inside Diameter (mm): 99,999.99
Inside Diameter (in): 3,937.008
View More
Compatible Models for part number 127-0464

TELEHANDLER

TH62 TH63 TH103 TH82 TH83

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced