Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageRubber Track Undercarriage ComponentsRollers127-3807: Track Roller
Home
UndercarriageRubber Track Undercarriage ComponentsRollers
127-3807: Track Roller
127-3807: Track Roller

Cat® Track Roller Standard Application, 120mm Tread Diameter, Collar, 156.4mm Mounting Width, Rubber

Brand: Cat

Product Images
127-3807: Track Roller
127-3807: Track Roller
127-3807: Track Roller
127-3807: Track Roller
127-3807: Track Roller

Cat® Track Roller Standard Application, 120mm Tread Diameter, Collar, 156.4mm Mounting Width, Rubber

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 127-3807
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 127-3807

Units of Measure

USMetric
Mounting Width (in): 6.157
Mounting Cap Bolt Hole Diameter (mm): 14
Track Type: Rubber
Outside Spread (mm): 119.3
Application: Standard Application
Mounting Bolt Axial Spacing (mm): 208.4
UC System: HD
Outside Spread (in): 4.697
Mounting Width (mm): 156.4
Mounting Cap Bolt Thread Size: M12
Inside Spread (in): 1.602
Inside Spread (mm): 40.7
Tread Diameter (in): 4.724
Mounting Bolt Traverse Spacing (in): 2.362
Tread Diameter (mm): 120.0
Mounting Cap Bolt Hole Diameter (in): 0.551
Shaft Length (in): 9.213
Shaft Length (mm): 234
Outer Flange Diameter (mm): 154
Shaft OD (mm): 39.93
Shaft OD (in): 1.572
Mounting Type: Collar
Mounting Bolt Axial Spacing (in): 8.205
Mounting Bolt Traverse Spacing (mm): 60
Outer Flange Diameter (in): 6.063
View More
Compatible Models for part number 127-3807

MINI HYD EXCAVATOR

307-A 308 309 308D 307B 308E2 CR

EXCAVATOR

307-A 307

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced