Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRubber Tracks465-9223: Rubber Track
HomeUndercarriageRubber Tracks465-9223: Rubber Track
465-9223: Rubber Track

Cat® Rubber Track 450mm Wide, 81mm Track Pitch, 78 Sections

Brand: Cat

Product Images
465-9223: Rubber Track
465-9223: Rubber Track

Cat® Rubber Track 450mm Wide, 81mm Track Pitch, 78 Sections

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 465-9223

Units of Measure

USMetric
Track Features: Tread Pattern-block
Type: Heavy Duty
Color: Black
Pitch (mm): 81.0
Overall Length (in): 125.98
UC System: HD
Overall Height (mm): 550.0
Circumference (in): 248.74
Number of Sections: 78
Width (mm): 450.0
Approx. Weight (lb): 767.21
Pitch (in): 3.19
Width (in): 17.72
Track Pitch (mm): 81.0
Overall Width (in): 19.69
Lugs (per row): 78.0
Track Pitch (in): 3.189
Overall Width (mm): 500.0
Material Description: Rubber
Overall Height (in): 21.65
Belt Width (in): 17.717
Circumference (mm): 6,318.0
Approx. Weight (kg): 348.0
Belt Width (mm): 450.0
Overall Length (mm): 3,200.0
View More
Compatible Models for part number 465-9223

MINI HYD EXCAVATOR

308 309 308E 308E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced