Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups127-4415: Exhaust Elbow Coupling
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups127-4415: Exhaust Elbow Coupling
127-4415: Exhaust Elbow Coupling

Cat® Exhaust Elbow Coupling used in Turbocharger

Brand: Cat

Product Images
127-4415: Exhaust Elbow Coupling
127-4415: Exhaust Elbow Coupling
127-4415: Exhaust Elbow Coupling
127-4415: Exhaust Elbow Coupling
127-4415: Exhaust Elbow Coupling

Cat® Exhaust Elbow Coupling used in Turbocharger

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 127-4415

Units of Measure

USMetric
Width (mm): 169.54
Height (mm): 231.14
Length (in): 6.68
Material: Ductile (Spheroidal) Iron
Height (in): 9.1
Length (mm): 169.54
View More
Compatible Models for part number 127-4415

GEN SET ENGINE

3516 3516B

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

SR5 3516B GEN 3516 3516B

POWER MODULE

3516B PP3516 PM3516

MINING EXCAVATOR

5230B 5230

INDUSTRIAL ENGINE

3516B 3516

TRUCK

789 793D 793C 789C 789D 789B 785C

LOCOMOTIVE ENGINE

3516B

REMAN ENGINE

3516B

WHEEL LOADER

994K 995

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced