Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings033-6031: 3.53 x 69.44mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings033-6031: 3.53 x 69.44mm 75A FKM O-Ring
033-6031: 3.53 x 69.44mm 75A FKM O-Ring

Cat® Rubber O-Ring Seal for Crankcase Breather and Valve Cover

Brand: Cat

Product Images
033-6031: 3.53 x 69.44mm 75A FKM O-Ring
033-6031: 3.53 x 69.44mm 75A FKM O-Ring
033-6031: 3.53 x 69.44mm 75A FKM O-Ring
033-6031: 3.53 x 69.44mm 75A FKM O-Ring
033-6031: 3.53 x 69.44mm 75A FKM O-Ring

Cat® Rubber O-Ring Seal for Crankcase Breather and Valve Cover

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 033-6031

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 69.44
Inside Diameter (in): 2.734
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 232
View More
Compatible Models for part number 033-6031

PUMPER

SPF343C SPF343 SPS343 SPF743 SPT343

UNDERGROUND ART TRUCK

AD55B AD60 AD63

GENERATOR

SR500 SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

C7 C-15 C-16 3408B 3126B 3408 3126E 3406E 3406C 3406B C15

POWER MODULE

XQ2280 XQC1200 PP3516 PM3516 PM3512 3516B 3516C XQC1600 PMG3516 PM3508

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

793D 777 775 773 793F 798 AC 785D 785 793 798 777G 777E 789D 796 AC 794 AC 3508B

MOTOR GRADER

120H 24 14 135H 160 140M 140G 14L 150 140 12H 12M 160M

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020B 6020 6015 6040 6030 6040 FS 6060 6030 T4 6030 T2 6015B

TRACK-TYPE TRACTOR

D6GC D6XE D10 D11 D8 GC D6K2 XL D6K2 LGP D8GC D6T D6K D9 D4 D6 D5 D8 D7 D8T D10T2 D9T D6 XE D6K2 D10T D11N D11R D11T

ROTARY DRILL

MD6310 MD6540C MD6250 MD6380

MARINE AUXILIARY

3516C 3516B 3512C 3512B C32 3512 3508 3608 3508B 3508C

MARINE ENGINE

3516 3512 3508 C4.4 3616 3612 3508C 3508B 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 C32B 3512B C30 C32 C32 MARINE 3412E C280-6 C280-8

PIPELAYER

PL83 PL87 PL61

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

M325C

SHOVEL

6040

PETROLEUM PACKAGE

TH48-E80 TH48-E70 3508 TH55

GENERATOR SET

G3520 G3516 G3512 G3508 3516C GEN C7.1 G3516B G3516C D1000 G3516E G3516H 3508C C175-16GENSET G3516K 3508B SR5 3508 C27 C4.4 C32 3516B GEN D800 C175-20 C175-16 G3520C 3516 G3520E 3512 G3520H G3520K 3512C 3512B G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

VEHICULAR ENGINE

3516 3512

ENGINE

C32 MARINE C175-20 C7.1 MARIN 3512E 3508PETROL 3512PETROL 3512B 3512C C32B G3516C G3516J G3516H 3516C 3516E 3516PETROLEUM C32B INDUSTRIAL G3520 G3520J G3520H C27 INDUSTRIAL

TRACK LOADER

963 973 973D 973K

PETROLEUM TRANSMISSION

TH55-E70 TH48-E80 TH48-E70 TH55FT-E90

PETROLEUM ENGINE

3516 3512 C27 3508C 2016 3516C 3516B C32 C280-12 3512E 3512C 3512B

LOCOMOTIVE ENGINE

C175-16 3516C 3516B C32 C27 3512C 3512B 3508 3516 3512 3508C 3508B

WHEEL DOZER

844 854 854G 854K 844K

PETROLEUM GEN SET

3512B 3512C C27

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

972 XE 966 XE 966XE 995 994 990 993 992 966K XE 990K 990H 972M XE 993K 966M XE 992G 992K 972XE 994F 994D 994K 994H

ENGINE - MACHINE

C27 3516C C4.4

GEN SET ENGINE

3608 3606 3516B 3512B POWER SYS G3520 G3516C 3508 C280-16 G3508 3616 G3516 DE800S G3512 3512 3508B 3516

RIPPER

11

OFF-HIGHWAY TRUCK

D10R

ENGINE - INDUSTRIAL

3561B CG170-16 3512B 3516B LD700E

INDUSTRIAL ENGINE

C32 3516B 3516C C27 3512E 3512B 3512C G3520H C32B 3512 3516 3508B 3508

QUARRY TRUCK

777E

TRUCK

785 789 793 797 773G LRC 795F XQ 793D 793B 793C 793F 785G 773G 797F 773F 794 AC 773G OEM 785C 785D 797B 785B 793F CMD 775G 775F 793F OEM 795F AC 789C 789D 777C 777B 789B 777D 777G 777F 793F AC 775G OEM 777 775G LRC

SPRAY AR

CAT WDS

TRACTOR

776D 776C 776B 784C 784B

GAS ENGINE

G3512H G3512E G3512B G3512J G3520B G3520J G3612 G3616 G3508J G3508B G3516J G3516E G3516C G3516B G3512 G3516 G3508

BULLDOZER

11SU 11U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced