Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineCooling SystemOil Coolers127-5537: Oil Cooler Core
Home
EngineCooling SystemOil Coolers
127-5537: Oil Cooler Core
127-5537: Oil Cooler Core

Cat® Core For Transmission Oil Cooler

Brand: Cat

Product Images
127-5537: Oil Cooler Core
127-5537: Oil Cooler Core
127-5537: Oil Cooler Core
127-5537: Oil Cooler Core
127-5537: Oil Cooler Core

Cat® Core For Transmission Oil Cooler

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 127-5537
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 127-5537
Width (mm): 233.7
Height (mm): 233.7
Length (mm): 419.1
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 127-5537

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

PETROLEUM POWERTRAIN

CX31

TRUCK ENGINE

C9

SOIL COMPACTOR

815B 815F

LOAD HAUL DUMP

R2900

PETROLEUM ENGINE

C9

WHEEL DOZER

814F 814B

LANDFILL COMPACTOR

816B 816F

WINCH

57H 56 56H

MOTOR GRADER

18M3 16M3 14M-3 14M3 16 14 18 16GC

WHEEL LOADER

966F II 960F 972G 966D 966F 966E 966G 950F 970F 950F II

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7H D6H II D6R D6R II D6H

RIPPER

7 6

PIPELAYER

572R

INDUSTRIAL ENGINE

C9.3B C9 C-9 C9.3

TRUCK

769D 769C

QUARRY TRUCK

771D 771C

TRACTOR

768C

EXCAVATOR

235B 235C 235D

BULLDOZER

7SU 6A 6S 7A 7S 7U 6SU

PETROLEUM PACKAGE

TH31-C9P

View More
Compare Alternate Parts
Description
127-5537
This part:
127-5537: Oil Cooler Core

Cat® Core For Transmission Oil Cooler

0R-8402
This part:
0R-8402: Cat® Reman Oil Cooler

Cat Reman Oil Cooler

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert