Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2S-0795: 0.8mm Thick Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2S-0795: 0.8mm Thick Gasket
2S-0795: 0.8mm Thick Gasket

Gasket

Brand: Cat

Product Images
2S-0795: 0.8mm Thick Gasket
2S-0795: 0.8mm Thick Gasket
2S-0795: 0.8mm Thick Gasket
2S-0795: 0.8mm Thick Gasket
2S-0795: 0.8mm Thick Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-0795
Material: Rubber Gasket Gasket
Overall Width (mm): 196.0
Overall Length (mm): 208.0
View More
Compatible Models for part number 2S-0795

PUMPER

HT400

GENERATOR

SR4

UNDERGROUND ART TRUCK

AD22 AE40 AE40 II AD45B AD55 AD30 AD45 AD40

PETROLEUM POWERTRAIN

CX31

TRUCK ENGINE

C9 3406E 3406C 3406B C11 C15 3306B C-15 C-16 3406

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 623K LRC 623K 621K 627K 637K 657

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1600 R2900 R2900 XE

OFF HIGHWAY TRUCK

773GC 772 770

WINCH

57H 56H 56 55 59 58 59N 59L 58L

MOTOR GRADER

16 14 18 130G 18M3 16M 14M 16GC 12G 24M 14M3 16M3 14M-3

TRACK-TYPE TRACTOR

D6D SR D6R III D6G2 LGP D6H II D6XE D10 D8 GC D6R II D7R SERIES D6D D6R D6T D6E D6G D6H D7E D6 D8 D7 D6 XE D11N D11R D7R XR D6H XL D6H XR D6T LGP D7R LGP D6T LGPPAT D6R XL D6T XW D6T XL D8GC D7G2 D7R D7G D7H D8T D8R D8K D8L D8N D8H D6R STD D8R II D9L D9N D6T XL PAT D6T XW PAT D6G2 XL D7R II D6R LGP D7E LGP

MARINE ENGINE

3406C D349 D346 D348

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

572R II 587T 587R 578 572R PL83 PL87 PL72 583T 583R 583K 589

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 330B LN 330-A L 345D L 235B 235C 235D 330B 330B L 330-A

PETROLEUM PACKAGE

CX35-P800 CX31-C18I CX31-C9I CX35-C18I CX31-C15I TH31-C9P TH31-C9I CX31-C13I CX31

GENERATOR SET

3508B

WHEEL TRACTOR

650B 651B 660B 631C 641B 666B 621K OEM 621 623 637 623G 623H 623F 633C 657B 621H 621S 627G 627H 627E 637G 637K

HYDRAULIC CONTROL

163 183B 153

VEHICULAR ENGINE

D346 D348 D349

ENGINE

C15 C18 C13B

TRACK LOADER

983 983B

PETROLEUM TRANSMISSION

CX38-P892

SOIL COMPACTOR

825 825H 825G 825K 825C 815F II 815B 815F 825G II

PETROLEUM ENGINE

C-15 C15 C13 C18 C11 C9

EJECTOR TRUCK

740B D400E II 740 730

WHEEL DOZER

834 834G 834H 834B 814B 824H 824G 824C 824K 814F II 814F 824 824G II

COLD PLANER

PM-565B PM-465 PM-565

LANDFILL COMPACTOR

836 826 826G II 816F II 836H 836G 826C 826G 826H 826K 816B 816F

WHEEL LOADER

960F 972G 972H 972K 988GC 950F 986H 986K 988B 988G 988H 988F 966D 966F 966E 966H 966G 966K 924G 988F II 986 992 980G II 980F II 966F II 980K HLG 966K XE 972G II 992B 980C 980F 980H 980G 980K 970F 966G II 950F II

ENGINE - MACHINE

3408

ARTICULATED TRUCK

D250E II D250E D350E II D400E II D300E II 740B 725 740 735B 730 735 OEM 735

RIPPER

951 955 7 6 4 9 8 8D 11 10

ROTARY/TRACK DRILLS

MD6290

WHEELED EXCAVATOR

W330B

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C18 3456 C9.3 3176C 3176B 3412 3406 C-12 C-15 C-10 C-16 3406E 3406C D348 D349 D346 3408E 3408B 3408C C9 C9.3B 3196 3412E 3412C C-9 C11 C13 C15

QUARRY TRUCK

771D 771C 772G 770G

TRUCK

772G OEM 769B 770G OEM 769D 769C 770G 793D 793C 772G 769 772 770 773 777

WHEEL SCRAPER

651E 621E 657B 637K 637E 637G 637D 627G 627F 627E 657

TRACTOR

772 776 768C 768B

BULLDOZER

824S 834U 834S 6 825 9SU 8SU 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 10C 6A 6S 11U 7A 10S 7S 7U 10U 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced