Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Injectors127-8216: 8mm Plunger Size Mechanical Fuel Injector
HomeEngineFuel SystemFuel Injectors127-8216: 8mm Plunger Size Mechanical Fuel Injector
127-8216: 8mm Plunger Size Mechanical Fuel Injector

Cat® Dual Scroll Unit Injector for Engines Fuel Injection Pumps

Brand: Cat

Product Images
127-8216: 8mm Plunger Size Mechanical Fuel Injector
127-8216: 8mm Plunger Size Mechanical Fuel Injector

Cat® Dual Scroll Unit Injector for Engines Fuel Injection Pumps

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 127-8216

Units of Measure

USMetric
Width (mm): 121.9
Height (mm): 129.5
Length (in): 8.8
Height (in): 5.1
Length (mm): 223.5
View More
Compatible Models for part number 127-8216

WHEEL TRACTOR

613C II

INTEGRATED TOOLCARRIER

IT38G IT38F IT24F IT28G

TRACK LOADER

953C 963B 963C

BACKHOE LOADER

446D 446B

MOTOR GRADER

120H 135H NA 120H ES 120H NA 135H

WHEEL LOADER

928G 924F 938G 938F 950F II

TRACK-TYPE TRACTOR

D5M D6M

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-2455C AP-1050B AP-1055B BG-240C AP-900B BG-260C AP-1000 AP-1000B BG-245C

WHEELED EXCAVATOR

M325B

PIPELAYER

561M

INDUSTRIAL ENGINE

3116 3114

WHEEL SCRAPER

613C

EXCAVATOR

322B L 325B LN 325B L 320B 322B LN 320B S 320B N 320B L 322C FM 322B 322C M318 325B M320

VIBRATORY COMPACTOR

CS-533 CS-531 CP-563 CB-634C CB-634D CP-533D CP-533C CS-573C CS-573D CS-583 CS-533C CS-533D CB-634 CP-563D CS-531D CS-563 CS-563C CS-563D CP-563C CS-583C CS-583D CS-531C CP-533

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced