Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home128-1112: 1054.1mm Length Generator Air Filter Element
Home128-1112: 1054.1mm Length Generator Air Filter Element
128-1112: 1054.1mm Length Generator Air Filter Element

Cat® Generator Air Filter Element is designed to trap and filter airborne particles before they enter the engine

Brand: Cat

Product Images
128-1112: 1054.1mm Length Generator Air Filter Element
128-1112: 1054.1mm Length Generator Air Filter Element

Cat® Generator Air Filter Element is designed to trap and filter airborne particles before they enter the engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 128-1112

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Width (mm): 1,054.1
Shape: Panel
Seal Type: Panel
Height (mm): 673.1
Material: Carbon Steel
Primary vs Secondary: Primary
Depth (mm): 47.8
Depth (in): 1.882
Height (in): 26.5
Width (in): 41.5
View More
Compatible Models for part number 128-1112

GEN SET ENGINE

3512 3516 3516B

GENERATOR

SR4 SR5 SR4B

GENERATOR SET

C32 GEN SET C175-16 3508 G3516B C32 G3516C G3516E G3520C 3508C 3516C 3516 G3520E 3516B 3508B 3512 G3516 3512C 3512B

POWER MODULE

PM3516 PM3512 PMG3516

MARINE AUXILIARY

3512C 3512B 3516B

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

3512B 3512C 3516B 3512 3516

PETROLEUM ENGINE

3516C 3516B 3512E 3512C 3516

GAS ENGINE

G3516

ENGINE - GENERATOR SET

3508B

PETROLEUM GEN SET

3512B 3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced