Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches128-4347: Temperature Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches128-4347: Temperature Sensor
128-4347: Temperature Sensor

Cat® Low Temperature Sensor

Brand: Cat

Product Images
128-4347: Temperature Sensor
128-4347: Temperature Sensor

Cat® Low Temperature Sensor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 128-4347

Units of Measure

USMetric
Material: Alloy Copper
Thread Size (in): #8 (3/4-16)
Overall Length (in): 1.81
Overall Length (mm): 45.9
Connector Type: Inline HD
View More
Compatible Models for part number 128-4347

PUMPER

SPT343 SPS343 SPF343

GENERATOR SET

3516B 3512B

MARINE AUXILIARY

3512 3508 3512B 3508B 3516B

MARINE ENGINE

3508 3516 3512 3508B 3516B 3512B

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

3512B 3516B

PETROLEUM ENGINE

3512B

LOCOMOTIVE ENGINE

3516B 3508B 3512B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced