Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Lines130-2602: Fluid Carrying Tube Assembly
HomeEngineLubrication SystemOil Lines130-2602: Fluid Carrying Tube Assembly
130-2602: Fluid Carrying Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
130-2602: Fluid Carrying Tube Assembly
130-2602: Fluid Carrying Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 130-2602

Units of Measure

USMetric
Outer Diameter (mm): 16.0
Outer Diameter (in): 0.63
Approximate Overall Length (mm): 1,378.0
Material: Steel
View More
Compatible Models for part number 130-2602

GEN SET ENGINE

3512B

GENERATOR

SR4 SR4B SR4BHV

GENERATOR SET

3516C 3516B 3508B 3512C 3512B

MARINE AUXILIARY

3512C 3508 3512B 3508B 3508C 3516B 3512

MARINE ENGINE

3516 3512 3508 3508C 3508B 3516B 3512B

ENGINE - INDUSTRIAL

LD700E

INDUSTRIAL ENGINE

3508B 3512B 3512C 3516C

LOCOMOTIVE ENGINE

3508B 3512B

PETROLEUM ENGINE

3508C 3516C 3516B 3508B 3512C 3512B

OFF HIGHWAY TRUCK

3508B

PETROLEUM GEN SET

3512B 3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced