Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components130-7255: Blower Assembly
Home
CabsCab HVAC SystemsOther Cab HVAC Components
130-7255: Blower Assembly
130-7255: Blower Assembly

Cat® Blower Assembly

Brand: Cat

Product Images
130-7255: Blower Assembly
130-7255: Blower Assembly

Cat® Blower Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 130-7255
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 130-7255

Units of Measure

USMetric
Width (mm): 248.9
Material Description: Steel
Height (mm): 165.1
Length (in): 20.1
Material: Structural Steel,Silicone / MQ / VMQ / PMQ Rubber,Alloy Steel
Width (in): 9.8
Height (in): 6.5
Length (mm): 510.5
View More
Compatible Models for part number 130-7255

QUARRY TRUCK

771D 773E 775D 777E

TRUCK

69D 773E 773D 769D 777D 775E 775D

TRACTOR

776D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced