Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components130-7596: 60mm Outer Diameter Flanged Hex Nut
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components130-7596: 60mm Outer Diameter Flanged Hex Nut
130-7596: 60mm Outer Diameter Flanged Hex Nut

Cat® Hex Head Nut

Brand: Cat

Product Images
130-7596: 60mm Outer Diameter Flanged Hex Nut
130-7596: 60mm Outer Diameter Flanged Hex Nut
130-7596: 60mm Outer Diameter Flanged Hex Nut
130-7596: 60mm Outer Diameter Flanged Hex Nut
130-7596: 60mm Outer Diameter Flanged Hex Nut

Cat® Hex Head Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 130-7596

Units of Measure

USMetric
Thread: RH Fine
Thread Size (in - TPI) (in): M30-1.5
Hand of Thread: RH
Thickness (in): 3,937.008
Thread Size (in): 0
Hex Size (in): 1.18
Thread Size (mm): M30
Thickness (mm): 99,999.99
Height (in): 0.94
Hex Size (mm): 46.0
Height (mm): 24.0
Thread Size (dia x pitch) (mm): M30x1.5
Drive (mm): 99,999.99
Drive (in): 3937.008
View More
Compatible Models for part number 130-7596

TRACK-TYPE TRACTOR

D3C III D4C III D3G D5C III D4G D5G

MULTI TERRAIN LOADER

277B 277C 277C2 267B 257B3 297C 287C2 287C 287B

ENGINE - MACHINE

3046

COMPACT TRACK LOADER

289C 279C2 299C 259B3 289C2 279C

SKID STEER LOADER

242B3 252B 268B 256C 252B3 246B 246C 236B3 272C 248B 236B 262B 262C 262C2

INDUSTRIAL ENGINE

C3.4 3044C

TRACK LOADER

933C 939 933 939C

EXCAVATOR

311D LRR 312D L 320C L 320-A L 314D LCR 320D LN 320-A N 312B 312C 312D 315D L 319D 314D CR 320C FM 319C 311B 311C 323D 318B N 320D L 312-A 320D FM RR 318C 318B 323D SA 320D RR 323D S 320-A 319D LN 323D L 323D LN 321C 321B 312B L 317B LN 311-A 315-A 320B 320C 320D 315B L 320D GC 319D L 315-A L 320D LRR 315B 315C 321D LCR 320B FM LL 318D L 320B N 320B L 312C L 320B LU 320D FM 315B FM L 320B LL 314C 317B L 320 L 313D 320B U

MOBILE HYD POWER UNIT

323D LN 323D L

COMPACT WHEEL LOADER

906H 908 906 910G 907H 908H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced