Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges132-1049: Bucket Cutting Edge
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges132-1049: Bucket Cutting Edge
132-1049: Bucket Cutting Edge

Cat® 35 mm Bolt-On Bucket Cutting Edge - RH/LH

Brand: Cat

Product Images
132-1049: Bucket Cutting Edge
132-1049: Bucket Cutting Edge
132-1049: Bucket Cutting Edge
132-1049: Bucket Cutting Edge
132-1049: Bucket Cutting Edge

Cat® 35 mm Bolt-On Bucket Cutting Edge - RH/LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 132-1049

Units of Measure

USMetric
Position: Rh/lh
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.378
Hole Size: 1-in Plow Bolt (28 Mm Square)
Thickness (mm): 35.0
Height (in): 14.17
Width (mm): 360.0
Height (mm): 360.0
End 2 Hole Spacing (in): 15.669
End 1 Hole Spacing (mm): 398.0
Attachment Method: Bolt-on
End Shape 2: Straight
Machine: Loader
End Shape 1: Straight
Width (in): 14.173
End 2 Hole Offset (in): 7.717
Length (in): 48.94
End 2 Hole Spacing (mm): 398.0
Hole Quantity: 3
Edge Length (in): 48.937
Edge Shape: Continuous
End 1 Hole Offset (in): 9.882
End 1 Hole Spacing (in): 15.669
Edge Length (mm): 1,243.0
End 1 Hole Offset (mm): 251.0
Hole Spacing (in): 15.669
Hole Spacing (mm): 398.0
End 2 Hole Offset (mm): 196.0
Length (mm): 1,243.0
View More
Compatible Models for part number 132-1049

WHEEL LOADER

950G II 950G 962H 962G 962G II 950H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced