Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsWear PlatesHeel Plates9W-6747: Bolt-On Heel Plate
HomeGround Engaging ToolsWear PlatesHeel Plates9W-6747: Bolt-On Heel Plate
9W-6747: Bolt-On Heel Plate

Cat® 25 mm Bolt-On Rectangular Heel Plate

Brand: Cat

Product Images
9W-6747: Bolt-On Heel Plate
9W-6747: Bolt-On Heel Plate
9W-6747: Bolt-On Heel Plate
9W-6747: Bolt-On Heel Plate
9W-6747: Bolt-On Heel Plate

Cat® 25 mm Bolt-On Rectangular Heel Plate

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9W-6747

Units of Measure

USMetric
Length (in): 20.748
Material: Boron Steel
Thickness (in): 0.984
Hole Size: 3/4-in Plow Bolt (21 Mm Square)
Thickness (mm): 25.0
Height (in): 0.98
Width (mm): 254.0
Shape: Rectangular
Secondary Hole Spacing (in): 2.5
Height (mm): 25.0
Hole Spacing (in): 17.992
Attachment Method: Bolt-on
Hole Spacing (mm): 457.0
Secondary Hole Spacing (mm): 63.5
Length (mm): 527.0
Width (in): 10.0
View More
Compatible Models for part number 9W-6747

BUCKET

BUCKET

WHEEL LOADER

950B/950E 962 950G II 966M XE 938M 950B 950E 926M 950G 960F 962H 950F 962G 962G II 930K 950H 966M 930M 950K 962L 962K 950M 950 950L 962M 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced