Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components132-2435: 5mm Thick Quick Coupler Plate
HomeHydraulicsOther Hydraulic Components132-2435: 5mm Thick Quick Coupler Plate
132-2435: 5mm Thick Quick Coupler Plate

Cat® QUICK COUPLER PLATE

Brand: Cat

Product Images
132-2435: 5mm Thick Quick Coupler Plate
132-2435: 5mm Thick Quick Coupler Plate

Cat® QUICK COUPLER PLATE

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 132-2435

Units of Measure

USMetric
Material Description: STEEL
Overall Height (in): 9.27
Overall Height (mm): 235.5
Overall Length (in): 18.46
Overall Length (mm): 469.0
Weight (kg): 3.19
Weight (lb): 7.02
Width (in): 1.56
Width (mm): 39.7
Material: Carbon Steel
View More
Compatible Models for part number 132-2435

WHEEL LOADER

924H 924G 930G 930H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced