Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edge Segments132-4715: Cutting Edge Segment
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edge Segments132-4715: Cutting Edge Segment
132-4715: Cutting Edge Segment

Cat® 35 mm Bolt-On Cutting Edge Segment

Brand: Cat

Product Images
132-4715: Cutting Edge Segment
132-4715: Cutting Edge Segment
132-4715: Cutting Edge Segment
132-4715: Cutting Edge Segment
132-4715: Cutting Edge Segment

Cat® 35 mm Bolt-On Cutting Edge Segment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 132-4715

Units of Measure

USMetric
Position: Center
Length (in): 10.9
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.378
Depth (mm): 305.0
Hole Quantity: 2
Hole Size: 1-in Plow Bolt (28 Mm Square)
End Width (mm): 305.0
Thickness (mm): 35.0
Depth (in): 12.008
Width (mm): 278.0
Hole Spacing (in): 8.189
Attachment Method: Bolt-on
Hole Spacing (mm): 208.0
Edge Type: Continuous
Spade Angle: 0.0
Length (mm): 278.0
Width (in): 10.945
View More
Compatible Models for part number 132-4715

BUCKET

BUCKET

WHEEL LOADER

950G 962H 962G 962G II 950H 950K 962L 962K 962M Z 950M 962 950 950L 962M 950G II 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced