Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components132-5183: Tilt Cylinder Piston Plunger
HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components132-5183: Tilt Cylinder Piston Plunger
132-5183: Tilt Cylinder Piston Plunger

Cat® Tilt Cylinder Piston Plunger directs fluid force into motion, enabling controlled tilting by transferring pressure into linear movement

Brand: Cat

Product Images
132-5183: Tilt Cylinder Piston Plunger
132-5183: Tilt Cylinder Piston Plunger
132-5183: Tilt Cylinder Piston Plunger
132-5183: Tilt Cylinder Piston Plunger
132-5183: Tilt Cylinder Piston Plunger

Cat® Tilt Cylinder Piston Plunger directs fluid force into motion, enabling controlled tilting by transferring pressure into linear movement

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 132-5183

Units of Measure

USMetric
Material Description: Steel
Length (in): 1.14
Material: Low Alloy Steel
Length (mm): 29.0
View More
Compatible Models for part number 132-5183

TRACK-TYPE TRACTOR

D7R D8T D8R D8R II D7R XR D8N D7H D7R II D8

RIPPER

7 8

BULLDOZER

7S 7U 8U 8SU 7SU 7A 8A

WINCH

57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced