Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemOil Coolers132-8597: Engine Oil Cooler Core
HomeEngineCooling SystemOil Coolers132-8597: Engine Oil Cooler Core
132-8597: Engine Oil Cooler Core

Cat® Engine Oil Cooler Core transfers heat from engine oil to a cooling medium to maintain fluid temperature within the operating range

Brand: Cat

Product Images
132-8597: Engine Oil Cooler Core
132-8597: Engine Oil Cooler Core
132-8597: Engine Oil Cooler Core
132-8597: Engine Oil Cooler Core
132-8597: Engine Oil Cooler Core

Cat® Engine Oil Cooler Core transfers heat from engine oil to a cooling medium to maintain fluid temperature within the operating range

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 132-8597
Width (mm): 162.6
Height (mm): 91.4
Material: Stainless Steel,Carbon Steel
Length (mm): 281.9
View More
Compatible Models for part number 132-8597

GEN SET ENGINE

3208

ENGINE - MACHINE

3204 3208

WHEEL TRACTOR

613C

TRUCK ENGINE

3208

MARINE ENGINE

3208

INDUSTRIAL ENGINE

3204

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced