Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners132-9331: Engine Air Cleaner
HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners132-9331: Engine Air Cleaner
132-9331: Engine Air Cleaner

Cat® Engine Air Cleaner prevents contaminants from entering the engine, ensuring optimal performance and longevity

Brand: Cat

Product Images
132-9331: Engine Air Cleaner
132-9331: Engine Air Cleaner
132-9331: Engine Air Cleaner
132-9331: Engine Air Cleaner
132-9331: Engine Air Cleaner

Cat® Engine Air Cleaner prevents contaminants from entering the engine, ensuring optimal performance and longevity

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 132-9331

Units of Measure

USMetric
Width (mm): 1,554.0
Type: Round
Height (mm): 739.0
Length (in): 53.169
Material: Carbon Steel
Outlet Size (mm): 508
Outlet Size (in): 20
Width (in): 61.181
Height (in): 29.094
Length (mm): 1,350.5
View More
Compatible Models for part number 132-9331

GEN SET ENGINE

3608 3606 3616

GENERATOR SET

G3516C G3516E G3516H G3520C G3512E G3512H G3520E G3516K G3512K G3520H G3520K

MARINE ENGINE

C280-16 C280-12 C280-6 C280-8

ENGINE - INDUSTRIAL

CG170-16

ENGINE

G3516C G3516H G3520H

PETROLEUM ENGINE

C280-12

GAS ENGINE

G3516C G3612 G3616 G3512H G3608 G3516E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced