Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-5139: 97.79mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-5139: 97.79mm Inside Diameter Seal-O-Ring
6V-5139: 97.79mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
6V-5139: 97.79mm Inside Diameter Seal-O-Ring
6V-5139: 97.79mm Inside Diameter Seal-O-Ring
6V-5139: 97.79mm Inside Diameter Seal-O-Ring
6V-5139: 97.79mm Inside Diameter Seal-O-Ring
6V-5139: 97.79mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-5139

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 97.79
Inside Diameter (in): 3.85
Material: EPDM (70),EPDM - Ethylene Propylene Diene Modified,EPDM,Ethylene propylene diene terpolymer (EPDM) Rubber
Polymer: Epdm (ethylene-propylene Diene)
Material Hardness: 70a
Compatible With: Alcohols; Automotive brake fluids; Hot, cold water; Ketones; Ozone and sunlight; Phosphate ester fluids; Silicone fluids; Some dilute acids; Steam (200 Degree C max); Steam (400 Degree F max)
Dash Size: 344
View More
Compatible Models for part number 6V-5139

GENERATOR SET

G3520 G3516H G3520C G3516 G3520H

ENGINE

G3608 G3516H G3520 G3520H G3612

LOCOMOTIVE ENGINE

3612

LOAD HAUL DUMP

R1700 R1700G R2900 XE R1700 XE

PETROLEUM ENGINE

3512E C280-12

GEN SET-MILITARY

3608

ENGINE - MACHINE

3408

GEN SET ENGINE

3608 3606 C280-16 POWER SYS G3520 3616 G3516C

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

ENGINE - INDUSTRIAL

CG170-16

INDUSTRIAL ENGINE

3412 G3520H 3408B

TRUCK

797B

GAS ENGINE

G3612 G3616 G3608 G3606

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced