Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals133-3234: 19mm Overall Height Bulk Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals133-3234: 19mm Overall Height Bulk Seal
133-3234: 19mm Overall Height Bulk Seal

Discover Cat's precision-engineered 19mm height bulk seal. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Brand: Cat

Custom Length
Product Images
133-3234: 19mm Overall Height Bulk Seal
133-3234: 19mm Overall Height Bulk Seal
133-3234: 19mm Overall Height Bulk Seal
133-3234: 19mm Overall Height Bulk Seal
133-3234: 19mm Overall Height Bulk Seal

Discover Cat's precision-engineered 19mm height bulk seal. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 133-3234

Units of Measure

USMetric
Bulk Unit of Measure: CM
Overall Height (in): 8.27
Overall Width (mm): 190.0
Design Type: Special Shape
Overall Height (mm): 210.0
View More
Compatible Models for part number 133-3234

EJECTOR TRUCK

740 730C2 EJ 730 730C 740B

OFF HIGHWAY TRUCK

777E 777 773 773GC

MATERIAL HANDLER

M325D MH M325D L MH

WIDE BODY TRUCK

707

TRACK-TYPE TRACTOR

D5K LGP D2 D1 D4 D3 D4K LGP D4K2 LGP D6K XL D3K2 XL D6N LGP D4K XL D5K2 LGP D6K2 XL D6K2 D3K2 LGP D6K2 LGP D5K XL D5K2 XL D3K XL D5M D5N D6N XL D6M D6N D4K2 XL D6K D3K LGP D6K LGP

ARTICULATED TRUCK

725C 730C2 740C 740B 730C 745C 725 725C2 740 735C 735B 730 735 OEM 735

PIPELAYER

PL61

WHEELED EXCAVATOR

M322D MH M322D2 M322D M318D M315D M316D M320D2 M324D2 MH M313D M322D2 MH M318D MH M330D

TRUCK

777D 772 770

QUARRY TRUCK

777E 773E

FRONT SHOVEL

385C

EXCAVATOR

330D MH 329D LN 329D L 324D 312D 315D L M325D MH 319D 330D LN 390D 345C L 390D L 323D S 336D LN 323D L 323D LN 385C FS 385C 345C 345D L 385C L 325D L 365C L 365C L MH 385C L MH 330C L 336D L 374D L 324D LN M325D L MH 324D L 330D L 365C 325C 325D

MOBILE HYD POWER UNIT

345D 345C 385C 336D L 323D LN 330D 324D LN 365C L 325D L 325D 385C L 336D 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced