Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components133-6567: Transmission Control Relief Spool
HomeHydraulicsOther Hydraulic Components133-6567: Transmission Control Relief Spool
133-6567: Transmission Control Relief Spool

Cat® Relief Spool for transmission control valve regulates pressure and ensures proper fluid flow, enhancing the efficiency

Brand: Cat

Product Images
133-6567: Transmission Control Relief Spool
133-6567: Transmission Control Relief Spool
133-6567: Transmission Control Relief Spool
133-6567: Transmission Control Relief Spool
133-6567: Transmission Control Relief Spool

Cat® Relief Spool for transmission control valve regulates pressure and ensures proper fluid flow, enhancing the efficiency

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 133-6567

Units of Measure

USMetric
Outside Diameter (mm): 27.9
Overall Length (in): 4.9
Overall Length (mm): 124.5
Outside Diameter (in): 1.1
View More
Compatible Models for part number 133-6567

TRACK-TYPE TRACTOR

D9T D10R D10T

SOIL COMPACTOR

825G II 825H

WHEEL DOZER

824G II 824H 834G 834H

LANDFILL COMPACTOR

836H 826H 836G 826G II

MOTOR GRADER

24M

WHEEL LOADER

988GC 988G 988H 986H 980H 986K 986 980K 980K HLG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced