Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds133-7810: 45mm Long Taper Lock Steel Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds133-7810: 45mm Long Taper Lock Steel Stud
133-7810: 45mm Long Taper Lock Steel Stud

Metric, Coarse Thread UNC

Brand: Cat

Product Images
133-7810: 45mm Long Taper Lock Steel Stud
133-7810: 45mm Long Taper Lock Steel Stud
133-7810: 45mm Long Taper Lock Steel Stud
133-7810: 45mm Long Taper Lock Steel Stud
133-7810: 45mm Long Taper Lock Steel Stud

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 133-7810
Material: Low Alloy Steel,Alloy Zinc
Thread Size (dia x pitch) (mm): M10 × 1.50
Stud Type: Taper Lock
Screw Length - A (mm): 45
Thread: Coarse Thread UNC
View More
Compatible Models for part number 133-7810

WHEEL TRACTOR

651

WHEEL TRACTOR-SCRAPER

657 651

ENGINE

C175-20

TRACK LOADER

963

MATERIAL HANDLER

MH3024

OFF HIGHWAY TRUCK

789G 772 777G 770 777E 793D 777 789D 793F 798 AC 796 AC 794 AC 773GC 789 785 793 798

MOTOR GRADER

18M3 12M 24M 24 14M3 12M 3 12M 2 16 14 18 120M 160M 140M 3 AWD 12M 3 AWD 120 GC 140M 3 140M 2 140 GC 120M 2 16M 16M3 14M-3 160 140M 160M 2 160M 3 14L 150 160M 3 AWD 140

ROTARY CUTTER

RC20

WHEEL LOADER

980H

WHEEL SKIDDER

535D 545D 555D 525D

TRACK-TYPE TRACTOR

D7R D6T LGP D6R III D9 D4 D6 D5 D8 D8T D8R D10T2 D6R STD D6XE D7R LGP D9T D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D5R LGP D6N LGP D6R XL D6R II D6K2 XL D6K2 D6T XW D6T XL D10N D6K2 LGP D10R D10T D6N OEM D5R XL D11T D6N XL D6R D6T D6N D6R LGP D6K D7R XR D7E LGP D7E

CHALLENGER

MTC755 MTC765 MTC735 MTC745

ARTICULATED TRUCK

725 730

ROTARY DRILL

MD6250 MD6380 MD6310

PIPELAYER

583T PL83 PL87 PL72 PL61

WHEELED EXCAVATOR

M323F M320 M318 M319 M317

INDUSTRIAL ENGINE

3176C

QUARRY TRUCK

772G 770G

TRUCK

785 793F CMD 775F 772G OEM 793F OEM 770G 795F XQ 793D 793F 795F AC 789D 777G 772G 793F AC 793F XQ 785G 797F 773F 794 AC 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced