Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws134-1374: M5-0.8 x 20mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws134-1374: M5-0.8 x 20mm Hex Socket Head Bolt
134-1374: M5-0.8 x 20mm Hex Socket Head Bolt

Cat® Hex Socket Head Bolt

Brand: Cat

Product Images
134-1374: M5-0.8 x 20mm Hex Socket Head Bolt
134-1374: M5-0.8 x 20mm Hex Socket Head Bolt
134-1374: M5-0.8 x 20mm Hex Socket Head Bolt
134-1374: M5-0.8 x 20mm Hex Socket Head Bolt
134-1374: M5-0.8 x 20mm Hex Socket Head Bolt

Cat® Hex Socket Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 134-1374

Units of Measure

USMetric
Bolt Length (in): 0.787
Pitch (mm): 0.8
Hand of Thread: RH
Material: Alloy Zinc,Alloy Steel
Bolt Type: Socket Head
Thread Size (in): 0
Coating: Zinc Flake
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M5
Bolt Length (mm): 20.0
Grip Length (in): 0.094
Thread Size (dia x pitch) (mm): M5x0.8
Grip Length (mm): 2.4
View More
Compatible Models for part number 134-1374

POWER MODULE

3516C

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G II IT14G2 IT38H IT38G IT14G IT28G

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 637K 657

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777 773 777G 777E 773GC

MATERIAL HANDLER

MH3250 M325D MH MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3050 MH3295 M325D L MH

MOTOR GRADER

140 12M 2 140M 2 160M 2

HYDRAULIC SHOVEL

6040 6030 6060

TRACK-TYPE TRACTOR

D6T LGP D6G2 LGP D6T XW D6T XL D7G2 D6N XL D6N D7E D7G D5 D7 D6G2 XL D6N LGP D7E LGP

MINI HYD EXCAVATOR

301.4C 300.9D

ASPHALT PAVER

AP300F AP355 AP300 AP355F

TRACK FELLER BUNCHER

TK1051

EXCAVATOR

336E LN 336E LH 312C 336E 336E LNH MH3040 322C 340F L UHD 345C 385C L 325D L 315C 330C L 312C L 568 FM 330D L 350 OEM 336E L 325C 336E H 352 UHD 340 340F 330D MH 352 M325D MH 319C 568 FM LL 320 326 345C L 318C 330 MH3022 330C LN 320C 365C L 325D MH 330C 330D 345C MH M325D L MH 365C

VIBRATORY COMPACTOR

CS11 GC CB-224C CS512 GC CP11 GC CS10 GC CP12 GC

SHOVEL

6040

MOBILE HYD POWER UNIT

336D L 349E L HVG 336D 336E 345C 336E HVG 330C 385C L 349D2 345C L

PAVING COMPACTOR

C13 MARINE MG630

WHEEL TRACTOR

627H 637K

SOIL COMPACTOR

CS12 GC 825K 815K 815 CP11 CP13 CS10 CS11 CS12 CS13 CS13 GC CS10 GC CP12 GC CP13 GC CS11 GC

BACKHOE LOADER

438D 424D 422E 420D 432D 442D 416E 428D 416D 428E

WHEEL DOZER

834 834K 824K 814K 814

LANDFILL COMPACTOR

836 816K 836K 816 826K

TELEHANDLER

TH82 TH83 TH62 TH63

WHEEL LOADER

962 982XE 928H 928G 972G 966 972H 972K 988 XE 972M 972 966 GC 907K 972 XE 966 XE 966XE 980 982 950G II 928HZ 906K 906M 980GC 950G 962H 962G 986H 988 950H 950M 962M 980XE 988K XE 908K 908M 988H 988K 966H 966G 930G 930H 966K 966M 950 982 XE 980 XE 962M Z 950M Z 950GC 814K 924GZ 966K XE 924HZ 950 GC 972G II 972M XE 938G II 966M XE 924H 924G 962G II 972XE 980M 938G 938H 966G II 982M

COMPACT WHEEL LOADER

920K 914 910G 910K 910M 920 914K 914M 914G 914G2 908M 906M 918M 907M

ARTICULATED TRUCK

725C 725C2

WHEELED EXCAVATOR

M325C MH M322D MH MH3026 MH3024 M318D M318C MH3040 M324D2 MH M318D MH M330D M323F M322D M322C M318C MH M315C M315D M316C M313C M313D M322D2 MH

PNEUMATIC COMPACTOR

CW-14 CW34 PS-360B PS-360C PF-290B CW-34 PS-200B PS-150C PS-150B

INDUSTRIAL ENGINE

C9.3

TRUCK

777D 777G

WHEEL SCRAPER

637K

QUARRY TRUCK

777E 773E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced