Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws134-5245: M10-1.5 x 30mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws134-5245: M10-1.5 x 30mm Hex Head Bolt
134-5245: M10-1.5 x 30mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Product Images
134-5245: M10-1.5 x 30mm Hex Head Bolt
134-5245: M10-1.5 x 30mm Hex Head Bolt
134-5245: M10-1.5 x 30mm Hex Head Bolt
134-5245: M10-1.5 x 30mm Hex Head Bolt
134-5245: M10-1.5 x 30mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 134-5245

Units of Measure

USMetric
Bolt Length (in): 1.181
Bolt Length (mm): 30.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 0.177
Grip Length (mm): 4.5
Hand of Thread: RH
Material: Alloy Zinc,Low Alloy Steel,Sealants / Adhesives Adhesive
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: Adhesive
Thread Size (dia x pitch) (mm): M10x1.5
View More
Compatible Models for part number 134-5245

PUMPER

SBF214 CPT372 SUF557

UNDERGROUND ART TRUCK

AD22

GENERATOR

SR4B

TRUCK ENGINE

C7 C-10 C-12 3126B 3126E C11 C13

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R1700

OFF HIGHWAY TRUCK

793F 798 AC 793 798 796 AC 794 AC

MATERIAL HANDLER

MH3260

OEM SOLUTIONS

3412C

MOTOR GRADER

18M3 120H 16 14 18 120K 135H 16M 163H 160 140K 140H 16H 14M 140K 2 140 143H 16GC 14H 12H 12K 14M3 160K 160H 16M3 14M-3 120K 2

TRACK-TYPE TRACTOR

D6XE D7R SERIES D6 D8N D6 XE D7R II

MARINE ENGINE

3196 C-12 C12 3176C

TRACK FELLER BUNCHER

TK1051

PIPELAYER

572R II

UNDERGROUND ARTICULATED TRUCK

AD22

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 349F LXE 349D L 349E L 349E L VG 352F XE VG 345B 345C 345D 349F L 349D2 352F-VG 349D 349E 349F 352 UHD 352F 345B L 349 349D2 L 352 355 345C L 345D L VG 345D L 345B II MH 365B II 365B L 345C MH 365B

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

CX31-C13I

MOBILE HYD POWER UNIT

349E L HVG 349E 352FMHPU 345D 345C 349D L 349D2 345C L

COMPACT TRACK LOADER

285XE 275 285 275XE

GENERATOR SET

XQ425 C13 XQ375 C13 XQ350 DE450GC C13GENSET D350GC DE500SGC D400GC C18 C15 3512 C13 DE550GC DE500GC DE450SGC

WHEEL TRACTOR

623H 621K OEM 621H 627H

RECLAIMER MIXER

RM-300

HEX BASED SPL SOLUTION

352F OEM

ENGINE

C175-20 C13B

TRACK LOADER

963 973 953 973C 973D 973K 963D 963C 963K 953C 953D 953K

PETROLEUM ENGINE

C13 C11 C7

SOIL COMPACTOR

815F

EJECTOR TRUCK

730C2 EJ 730C 730

WHEEL DOZER

814F

LANDFILL COMPACTOR

816F

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

962 982XE 966 972H 972M 972 972L 966 GC 972 XE 966 XE 966XE 980 982 980GC 950K 962L 962K 950M 950L 962M 980XE 966H 966L 966M 950 982 XE 980 XE 962M Z 980K HLG 950M Z 972G II 972M XE 966M XE 980C 980F 980L 980K 972XE 980M 966G II 982M

WIDE BODY TRUCK

707

ENGINE - MACHINE

C-12 3176C

GEN SET ENGINE

C13GENSET POWER SYS C-12

CHALLENGER

MTC855 MTC865 MTC835 MT865 MTC845 MT855 65E MT845 MT835 75D 75E 85E 85D 95E

ARTICULATED TRUCK

730C2 730 EJECTOR 730C 725 730 735

ROTARY/TRACK DRILLS

MD5150C MD5125

SKID STEER LOADER

270XE 270

WHEELED EXCAVATOR

W345C MH W345B II

INDUSTRIAL ENGINE

3126B C7 3176C 3196 C-12 C-10 C11 C13

TRUCK

793B 793C 793F 797F 794 AC 793F CMD 793F OEM 795F AC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced