Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineFEAD & Housing SystemsFEAD & Fan Drive Brackets134-5690: Bracket-Fan Bearing
Home
EngineFEAD & Housing SystemsFEAD & Fan Drive Brackets
134-5690: Bracket-Fan Bearing
134-5690: Bracket-Fan Bearing

Cat® Fan Bearing Bracket

Brand: Cat

Product Images
134-5690: Bracket-Fan Bearing
134-5690: Bracket-Fan Bearing

Cat® Fan Bearing Bracket

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 134-5690
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 134-5690

Units of Measure

USMetric
Material Description: Iron
Overall Width (in): 3.5
Overall Height (in): 1.9
Material: Ductile (Spheroidal) Iron
Overall Width (mm): 88.9
Overall Length (in): 5
Overall Height (mm): 48.26
Overall Length (mm): 127
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 134-5690

ENGINE - MACHINE

C-9

CHALLENGER

MTC765 MTC745 MTC755 MTC735 MT755 MT765 MT735 MT745

TRUCK ENGINE

C7 3126B C9 3126E 3126 3116

COMBINE

465 460 470

COMBINE HARVESTER

460

WHEEL HARVESTER

570B 580B

INDUSTRIAL ENGINE

C7 C-9 3126B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert