Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables135-1743: 10 AWG Ring Terminal Harness Wire
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables135-1743: 10 AWG Ring Terminal Harness Wire
135-1743: 10 AWG Ring Terminal Harness Wire

Cat® 10 AWG RED Wire with Two Ferule Insulated Crimping Terminal

Brand: Cat

Product Images
135-1743: 10 AWG Ring Terminal Harness Wire
135-1743: 10 AWG Ring Terminal Harness Wire
135-1743: 10 AWG Ring Terminal Harness Wire
135-1743: 10 AWG Ring Terminal Harness Wire
135-1743: 10 AWG Ring Terminal Harness Wire

Cat® 10 AWG RED Wire with Two Ferule Insulated Crimping Terminal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 135-1743

Units of Measure

USMetric
Wire Gauge (AWG): 10
Length (mm): 230.0
Standard Color: Red
Length (in): 9.1
View More
Compatible Models for part number 135-1743

TRUCK

793D 793F 795F AC 794 AC 795F XQ 793F CMD 789D 785C 785D 793F OEM 793F XQ

OFF HIGHWAY TRUCK

785D 798 794 AC 796 AC 798 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced