Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws135-3241: Machine Screws - Flat Head
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws135-3241: Machine Screws - Flat Head
135-3241: Machine Screws - Flat Head

Metric, Coarse Thread UNC

Brand: Cat

Product Images
135-3241: Machine Screws - Flat Head
135-3241: Machine Screws - Flat Head
135-3241: Machine Screws - Flat Head
135-3241: Machine Screws - Flat Head
135-3241: Machine Screws - Flat Head

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 135-3241

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel,Alloy Zinc
Bolt Type: Countersunk (flat)
Thread Size (in): 0
Coating: Zinc
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 1.575
Thread Size (mm): M16
Bolt Length (mm): 40.0
Thread Size (dia x pitch) (mm): M16x2
Grip Length (in): 0.504
Grip Length (mm): 12.8
View More
Compatible Models for part number 135-3241

MINI HYD EXCAVATOR

304.5 304 305 305.5D 305.5E 305E 305.5E2 CR 305D CR 305E2 CR

WORK TOOL

TRS20 TRS17 TRS12

TILT-ROTATOR

TRS18 TRS14 TRS10

QUICK COUPLER

HCS80 HCS60 HCS65 TRS10 TRS14 TRS18 HCS70 HCS70H

COLD PLANER

PM-465

MOTOR GRADER

140M 3 AWD 14L 150 12M 3 AWD 160M 3 AWD 140M 2 140 160 12M 2 14 140M 120M 160M 2 120M 2 160M

ELECTRIC ROPE SHOVEL

7495 HF 7495

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced