Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsTagsCoolant135-8013: Extended Life Coolant Tag
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsTagsCoolant135-8013: Extended Life Coolant Tag
135-8013: Extended Life Coolant Tag

Cat® Extended Life Coolant Tag is designed to label and provide information about the coolant type, ensuring proper coolant management

Brand: Cat

Product Images
135-8013: Extended Life Coolant Tag
135-8013: Extended Life Coolant Tag
135-8013: Extended Life Coolant Tag
135-8013: Extended Life Coolant Tag
135-8013: Extended Life Coolant Tag

Cat® Extended Life Coolant Tag is designed to label and provide information about the coolant type, ensuring proper coolant management

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 135-8013

We are still working on adding a specification for this part.

Compatible Models for part number 135-8013

UNDERGROUND ART TRUCK

AD55 AD30 AD45

INTEGRATED TOOLCARRIER

IT38F

RECLAIMER MIXER

RM-250C RM-350B

LOAD HAUL DUMP

R1700 II R1600G R2900G R1600 R1700G R1300 R2900

WHEEL DOZER

854G

COLD PLANER

PM-465 PM-565B

TELEHANDLER

TH82 TH83 TH62 TH103

WHEEL LOADER

950G II 992G 938G

ROAD RECLAIMER

RR-250B

SOIL STABILIZER

SS-250B

TRACK-TYPE TRACTOR

DEUCE 30/30 D3C III D7R II

KNUCKLEBOOM LOADER

539

MINI HYD EXCAVATOR

307B

ASPHALT PAVER

BG-2455C AP-1055B BG-240C AP-900B AP-1000B BG-225C AP-1050B AP-650B BG-260C BG-245C

WHEELED EXCAVATOR

W345B II

PNEUMATIC COMPACTOR

PS-200B PS-360B PF-300C PF-300B PS-300B PS-300C PF-290B

TRUCK

69D

LOGGER

322C

FRONT SHOVEL

5080

EXCAVATOR

322B L 345B II 345B L 320-A L 325B L 320-A S 320-A N 312B 375-A L 322B LN 322N 322-A LN 350-A 322 LN 325C L 320-A 322 L 345B 312B L 317B LN 320N 320B 315B L 330C L 320B S 320B N 320B L 350-A L M312 317B L M315 M318 320 L 322-A L 322-A N 365B

VIBRATORY COMPACTOR

CB-545 CB-544 CS-431C CP-533D CP-533C CP-533E CS-323C CB-534C CB-534B CS-663E CS-433C CB-224D CB-535B CS-583E CS-531D CS-583C CS-583D CS-531C CB-334D CB-225D CP-663E CP-433C CP-433E CB-335D CB-634C CB-214D CP-323C CS-573C CS-573D CS-533C CS-533D CS-683E CB-434B CB-434C CP-563D CS-563C CS-563D CP-563C CS-563E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced