Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws135-8581: M6-1 x 30mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws135-8581: M6-1 x 30mm Hex Socket Head Bolt
135-8581: M6-1 x 30mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
135-8581: M6-1 x 30mm Hex Socket Head Bolt
135-8581: M6-1 x 30mm Hex Socket Head Bolt
135-8581: M6-1 x 30mm Hex Socket Head Bolt
135-8581: M6-1 x 30mm Hex Socket Head Bolt
135-8581: M6-1 x 30mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 135-8581

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M6x1
Bolt Length (mm): 30.0
Grip Length (mm): 3.0
Locking Feature: Nylon Patch
Material: STEEL,Alloy Zinc,Corrosion Preventative Fluid,Nylon, 6, 6/12, 6/6 Plastic,Alloy Steel
Coating: Zinc Flake
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 1.181
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M6
Grip Length (in): 0.118
View More
Compatible Models for part number 135-8581

TRACK-TYPE TRACTOR

D7R D6R D6M D5M D6N D5N D6R II D11R D10R D6 XE D7R II D6XE D6 D11

WHEEL TRACTOR

651

PIPELAYER

572R 561N 572R II

WHEEL TRACTOR-SCRAPER

657 651

LOAD HAUL DUMP

R1700 XE

WHEEL LOADER

994H

HYDRAULIC SHOVEL

6020B 6020

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced