Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Links136-2404: Right Hand Side Track Link
HomeUndercarriageTrack ComponentsTrack Links136-2404: Right Hand Side Track Link
136-2404: Right Hand Side Track Link

Cat® Track Link 154mm Track Pitch, Press Fit

Brand: Cat

Product Images
136-2404: Right Hand Side Track Link
136-2404: Right Hand Side Track Link
136-2404: Right Hand Side Track Link
136-2404: Right Hand Side Track Link
136-2404: Right Hand Side Track Link

Cat® Track Link 154mm Track Pitch, Press Fit

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-2404

Units of Measure

USMetric
Bore To Rail (in): 1.594
Track Link Crown Height (in): 0
Pin End Strap Thickness (mm): 24
Material: Boron Steel
Track Link Crown Height (mm): 0
Pin Retention System: Press Fit
UC System: HD
Overall Height (mm): 74.0
Steel Spec: 1E0669
Pin End Strap Thickness (in): 0.945
Bushing End Strap Thickness (in): 0.583
Nut Height - 2 (mm): 14.0
Nut Type: Track Nuts
Bushing End Strap Thickness (mm): 14.8
Bolt Hole Diameter (in): 0.559
Thread Size (dia x pitch) (mm): M14 × 1.50
Track Pin Bore Diameter (in): 0.935
Bolt Hole Diameter (mm): 14.2
Track Pitch (mm): 154.0
Rail To Pin Boss OD (mm): 23.5
Track Pitch (in): 6.063
Track Pin Bore Diameter (mm): 23.75
Rail To Pin Boss OD (in): 0.925
Bushing Bore Diameter (mm): 41
Overall Height (in): 2.913
Wear Sensor: No
Bore To Rail (mm): 40.5
Bushing Bore Diameter (in): 1.614
View More
Compatible Models for part number 136-2404

MINI HYD EXCAVATOR

308.5 308 307.5 309 307 307D 307C 307B 308E2 SR 308E SR 307E 308E CR 308E2SR 308E 308D 308C 308E2CR 308E2 307E2 308E2 CR

ASPHALT PAVER

AP455 AP555

COLD PLANER

PM312 PM313 PM310

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced