Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsIdler Groups136-2422: Idler Group
HomeUndercarriageRolling ComponentsIdler Groups136-2422: Idler Group
136-2422: Idler Group

Cat® Idler Group Standard Application, 204mm Rim Width, Interchangeable, 635mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
136-2422: Idler Group
136-2422: Idler Group
136-2422: Idler Group
136-2422: Idler Group
136-2422: Idler Group

Cat® Idler Group Standard Application, 204mm Rim Width, Interchangeable, 635mm Tread Diameter, Conventional Tread

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-2422

Units of Measure

USMetric
Tread Diameter (in): 25.0
Center Flange Width (mm): 95
Tread Type: Conventional Tread
Tread Diameter (mm): 635.0
Application: Standard Application
Material: Sealants / Adhesives Adhesive
Center Flange Width (in): 3.74
Center Flange Diameter (in): 26.575
UC System: HD
Idler Rim Width (mm): 204
Shaft Length (in): 14.764
Bearing Mounting Length (mm): 370
Shaft Protrusion Length (in): 3.373
Center Flange Diameter (mm): 675
Shaft Length (mm): 375
Shaft Protrusion Length (mm): 85.68
Bearing Mounting Length (in): 14.567
Idler Rim Width (in): 8.031
Mounting Cap Bolt Thread Size: M20
Machine Side: Interchangeable
Shaft OD (mm): 85
Shaft OD (in): 3.346
View More
Compatible Models for part number 136-2422

ROTARY DRILL

MD6200 MD6250

UNDERCARRIAGE

OEMS

ROTARY/TRACK DRILLS

MD6240 MD6290

TRACK FELLER BUNCHER

521B 532 TK732 2590 522B 541 TK1051 552 2 1290T 1390 541 2 2491 522 521

FORESTRY PRODUCTS

548

EXCAVATOR

336E LN 340 336 MHPU 340F 336E LH 336 GC 345 328D LCR 336F LNXE 336D2 XE 335F LCR 336D2 LXE 330C LN 340F L LRE 336D 336E 336F 336F LN XE 336D2 L 336F LN 330D LN 330C L 340D2 L FM548 335F 336F L 336D L 336F XE 336D2 336F L XE 336E LNH 330B 330C FM 330C 330D 336D LN 330 336D2 GC 340D L 340MHPU 335 336D2 L XE 336 330B L 330B LN 330D L 350 OEM 336E L 325C 336E H 345D 345 GC

MOBILE HYD POWER UNIT

330D 336FMHPU 345D 349D L 349D2 336F 340D2 L 336D 336E 336D L 352FMHPU

SPL EXCAVATOR BASED SOLN

OEM-PM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced