Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers136-2434: M72 ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers136-2434: M72 ID Steel Flat Washer
136-2434: M72 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
136-2434: M72 ID Steel Flat Washer
136-2434: M72 ID Steel Flat Washer
136-2434: M72 ID Steel Flat Washer
136-2434: M72 ID Steel Flat Washer
136-2434: M72 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-2434

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 125.0
Outer Diameter (mm): 125.0
Inside Diameter (mm): 74.0
Thickness (mm): 10.0
Outer Diameter (in): 4.921
Thickness (in): 0.394
Coating: Mechanical Zinc
Material: STEEL,Alloy Zinc,Structural Steel,Carbon Steel
Inside Diameter (in): 2.913
Outside Diameter (in): 4.921
View More
Compatible Models for part number 136-2434

EXCAVATOR

365C L 374F 345B II 345C L 365B L 365C L MH 365B II 365C 374F L 374D L 345C 365B

MOBILE HYD POWER UNIT

365C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced