Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings136-2444: 164mm Inner Diameter ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings136-2444: 164mm Inner Diameter ring
136-2444: 164mm Inner Diameter ring

Cat® Ring For Hydraulic Track Adjustment

Brand: Cat

Product Images
136-2444: 164mm Inner Diameter ring
136-2444: 164mm Inner Diameter ring

Cat® Ring For Hydraulic Track Adjustment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-2444
Snap Ring Type: External
Free Diameter - A (in): 6.46
Thickness - B (in): 0.079
Material: Carbon Steel
View More
Compatible Models for part number 136-2444

FRONT SHOVEL

385C 5090B

EXCAVATOR

390D 390F 374F 345B II 345C L 385C L 365B II 390D L 365C L 390F L 395 MH3295 374 3101 365B L 385C FS 365C L MH 385C L MH 365C 385B 374F L 385C 374D L 345C 365B

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

365C L 385C 390F 385C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced