Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Lines136-3608: Oil Filler Cap
HomeEngineLubrication SystemOil Lines136-3608: Oil Filler Cap
136-3608: Oil Filler Cap

Cat® Engine Oil Filler Cap

Brand: Cat

Product Images
136-3608: Oil Filler Cap
136-3608: Oil Filler Cap
136-3608: Oil Filler Cap
136-3608: Oil Filler Cap
136-3608: Oil Filler Cap

Cat® Engine Oil Filler Cap

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-3608

Units of Measure

USMetric
Width (mm): 127.0
Height (mm): 34.54
Overall Height (in): 1.36
Overall Width (in): 2.83
Length (in): 8.0
Overall Width (mm): 71.88
Overall Length (in): 2.83
Overall Height (mm): 34.54
Overall Length (mm): 71.88
Height (in): 1.36
Length (mm): 203.2
View More
Compatible Models for part number 136-3608

PAVING COMPACTOR

C13 MARINE MG630

PUMPER

SPF343C

GENERATOR

LC20XX LC30XX

TRUCK ENGINE

3054

GENERATOR SET

C6.6 C3.3 C3.3DE50E0 C3.3DE50E2 DE110GC C4.4 GEN S C4.4DE110E XQP60 3508 C4.4 3056 C4.4DE55E2 3054 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C3.3DE33E3 C3.3DE33E0 DE88GC XQP100 C4.4DE110E2

ENGINE

C4.4

SOIL COMPACTOR

CS12 GC CP13 CS10 CS11 CS12 CS13 CS13 GC CS11 GC

PETROLEUM ENGINE

C4.4

BACKHOE LOADER

442D 430D 438C 426C 438D 424D 436C 420D 432D 416C 428D 416D 428C

TELEHANDLER

TH330B TH560B TH407C TH337C TH220B TH360B TH82 TH83 TH355B TH62 TH63 TH350B TH580B TH103 TH414C TH210 TH406C TH336C TH340B TH514C TH417C TH460B TH215

TRACK-TYPE TRACTOR

D3G D4G D5G

FORWARDER

554

GEN SET ENGINE

POWER SYS 3056 3054

ENGINE - MACHINE

C4.4

ASPHALT PAVER

AP-655C AP500F AP-655D BG-210B AP-1055E AP655F AP655 BG600D BG555E BG-2255C AP-1000E BG-225B BG-225C AP-555E AP-600D BG-230D BB-760 AP-600 AP-650B AP-800D AP-800C BG655D BG-230 AP-500E AP600F AP600 AP555F BG500E

MARINE ENGINE

3054 3056 3054B

PNEUMATIC COMPACTOR

PS-200B PS-360B PS-360C PS-150B PF-290B

INDUSTRIAL ENGINE

3054E C6.6 3054B 3054C C3.3 3056E C4.4 3054 3056

EXCAVATOR

312D2 312D2 GC 316 GC 317-A 323F SA 312B 312C 320D2 318D2 L 313D2 GC 320D L 312-A 323D L 317-A N 312B L 320D2 GC 317 N 315-A 320D 315B L 320D GC 315C 330C L 312D2 L 312C L 313D2 313D2 LGP

ENGINE - GENERATOR SET

C3.3DE50E0

VIBRATORY COMPACTOR

CS11 GC CS-54 CP-54 CP-533E CB-64 CB-534D CP11 GC CB-54 CB-564D CB-536D CS10 GC CS-533E CP12 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced