Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRolling ComponentsIdler Assemblies136-3847: Idler Assembly
Home
UndercarriageRolling ComponentsIdler Assemblies
136-3847: Idler Assembly
136-3847: Idler Assembly

Cat® Idler Assembly 203.6mm Rim Width, Interchangeable, 635mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
136-3847: Idler Assembly
136-3847: Idler Assembly

Cat® Idler Assembly 203.6mm Rim Width, Interchangeable, 635mm Tread Diameter, Conventional Tread

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
136-3847
This part:
136-3847: Idler Assembly
Tread Diameter (in)

25

Center Flange Width (in)

3.957

Center Flange Diameter (in)

26.575

Description

Cat® Idler Assembly 203.6mm Rim Width, Interchangeable, 635mm Tread Diameter, Conventional Tread

211-2216
This part:
211-2216: Idler Assembly
Diameter (in)

3.3

Height (in)

3.3

Idler Rim Width (in)

8.031

Description

Cat® Idler Assembly Interchangeable, 635mm Tread Diameter, Conventional Tread

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert