Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Pipe Thread Plug
Brand: Cat
Pipe Thread Plug
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes:
• Fluid transfer system components
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.)
• The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications:
Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
GENERATOR
WEG SR4
TRUCK ENGINE
1673B 1673C 3306B 3306 1140 1150 1145 1160 3126 3176 3408B 3406E 3406C 3406B 1673 1674 1676 1693 3408 3406 3208
INTEGRATED TOOLCARRIER
IT28 IT18 IT28B IT18B
WHEEL TRACTOR-SCRAPER
623 623K LRC 613G 623K
TRACK SKIDDER
527 D5HTSK II
SPL EXCAVATOR BASED SOLN
OEM-PM
GEN SET-MILITARY
3608
WHEEL SKIDDER
518C 535C 535B 528B 525C 525B 518 528 530B
MINI HYD EXCAVATOR
308E CR 303.5E2 CR 308E2 308E SR 306E2 307.5 307-A 305E2 CR 305E 305.5 308E2 SR 303.5E 305.5E2 307D 307C 307B 307E 308E2CR 306E 305.5E 308E 308D 308C 308E2 CR 307E2 308E2SR 308.5 308 309 306 307 305.5E2 CR 310
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
RETROFIT AFTERTREATMNT
SCR
TRACK FELLER BUNCHER
1190 2290 1390 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 1090 521B 532 522B 541 551 552
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
OEM MOB HYD PWR UNIT
336MHPU
EXCAVATOR
330 L 345B II 349D L 320-A L 215B 325B L 320-A S 215C 320-A N 215D 324D 324E 320D3 GC 375-A L 315D L 325-A 320D2 336D2 L 323F 374F L 323D E300B 322N 322-A LN 312-A 322B 322C 385C FS 324E LN 321C 345B 345C 321B 345D 548 307 349F L 385C L 219D 325D L EL300 330 LN 317 315 558 313 320GX 374D L 323F OEM 336F L XE 312C L 323E LN 314E CR OTHER 330C FM 326F 538 325B 349D 350 L 336E L 320 GC 325C 349E 325D 336E H 349F 325F 340F 345B L 330-A L 329D LN 314D LCR 336F LN XE 318D2 L 324E L 312E L 330 GC 320D RR 323D S 323D L 313F L 326D2 L 385B E240 385C 345D L 320N 320B 320C 320D 320E 235B 235C 211B 235D 314E LCR 365C L 323E SA 345B II MH 323F L 317 GC 336D2 L XE 365C 365B 320C L 349F LXE 325D FM LL 320D LN E300 312F GC 390D 318B N 390F 325 LN 336E LNH 320D FM RR 350-A 315 GC 336D LN 349E L VG 349 GC 320E L 325D FM 325B LN 320D GC 349D2 315-A L 323D2 L 330C L 336D2 318D L 568 FM 320B LU 320D FM 320B LL 313D2 LGP E120B 352 UHD 312D2 GC 340 313 GX 349 345 313 GC 324D FM 349D2 L 352 350 355 318F L 320 326 324 325 323 329E L 319 330 335 336 333 329D 329E 330-A 323 GX 318D2 317 N 330C LN 323 GC 395 325D MH 313F LGC 330-A LN 365B II EL300B 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC 311D LRR 316F L 312E FM538 312F 312B 336D 312C 336E 312D 336F 333 GC 322B LN 314D CR 326D L FM548 335F 336F XE 311B 311C 349E L 330D2 325C L 225B 225D 3101 323D LN 352F XE VG 330B LN 330D FM 336 MHPU 312B L 320D2 GC 311-A 320D2 FM 330-A L 316F 352F-VG 320D LRR 365C L MH 315B 315C 326F L 336D L 312D2 L 350-A L 205B 229D FM558 314C 322-A FM568 324D L 313F 330GC 313B 313D 320E RR 312D2 352F 312D L 322B L 324D FM LL 317-A 320E LRR 323F LN 336F L 374F 345C L 318 GC 325-A L 323D SA 323D3 336D2 GC 322 L 330D2 L 323D2 317-A N 314F CR EL240 336F LNXE 313F GC 315-A 323GC 323E L 336F LN 329E LN 320B FM LL 320E LN 320B S 320B N 330F 320B L 245D 315B FM L 330B 330C 330D 245B 390F L 320 L 365B L 320B U 336E LN 336E LH 316 GC 325-A FM L 336D2 LXE 323F SA MH3295 316 GX 340D2 L 313D2 GC 320D L 390D L 319D LN 340MHPU 325C FM 340F L UHD 330B L 326 GC 326D2 319D L 325 L 320F L 313D2-GC 313D2 326GC 317B L 307-A 330F LN 330D L 350 OEM 322-A L 322-A N 318E L 229 225 325-A LN 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 235 319D 330D LN 320C FM 319C 568 FM LL E110B 318C 318F 322 LN 318B 345D L VG 320-A 340D L 219 215 311F LRR 330F L 317B LN 329F L 336D2 XE 335F LCR 315B L 312 GX 312 GC 385C L MH 321D LCR 375-A 316E L 315F LCR 245 329D2 L 322C FM
COMPACT TRACK LOADER
285XE 275 285 253 255 265 275XE
WHEEL TRACTOR
660B 641B 666B 623B 623H 623E 623F 621B 621R 621E 621F 621S 627B 627E 627F 650B 651B 651E 631D 631E 631C 615 613 627 621 623 637 641 651 657 666 633C 657E 657B 633D 639D 613B 637D 613C 637E
MARINE POWERTRAIN
C12
HEX BASED SPL SOLUTION
320E 352F OEM 330F OEM
HYDRAULIC CONTROL
163 143 183B 153 141 140
VEHICULAR ENGINE
3516 3512 D346 D348 D349
TRACK LOADER
935C 935B 951C 951B 977H 953D 977K 977L 953K 931B 955H 931C 955K 955L 983B 963 973 983 939 933 931 943 941 953 963D 941B 931C II 935C II
PETROLEUM TRANSMISSION
TH55-E70 TH55FT-E90
SOIL COMPACTOR
815 815B 825C 825B
PETROLEUM ENGINE
C15 C32 3516C C280-12
WHEEL DOZER
834B 814B 834 824B 824C 814 824
LANDFILL COMPACTOR
836 816 826C 826B 816B
GRAPPLE
518 120C 125C
WHEEL LOADER
G926 988B 988H 988F G916 966D 966C 966F 966E G936 966G 966K 966M 966R 926E 980 988 995 994 990 992 916 920 926 930 936 950 950B/950E 992D 992B 992C 994F 994D 970F 994K 994H 972G 972K 972M 950B 950E 950F 930R 930T 936E 936F 980F II 966F II 980B 980C 980F 980G
COMPACT WHEEL LOADER
910
SOIL STABILIZER
SS-250B SS-250
ARTICULATED TRUCK
D30C D30D D35C D250B 725C2 D400D 730C 725 730 735 725C 730C2 D25D D25C D350D D350C D300B 730 EJECTOR D40D
WHEELED EXCAVATOR
M325C MH
ENGINE - INDUSTRIAL
3406B
PNEUMATIC COMPACTOR
PS-360B
INDUSTRIAL ENGINE
3304 3306 3512 3516 3508 3306B D320A 3412E 3412C D342C C32 C9.3 3412 3406 D398 D399 D379 D342 D343 D348 D349 D346 D398B 3408E 3408B 3408C D333C D353C D353E D353D 3160 C13 C15 D330C D379B
QUARRY TRUCK
775B 771C
WHEEL SCRAPER
666B 621E 621F 621B 623G 623F 623B 623E 627F 627B 651E 651B 630B 633B 657E 657B 637B 613B 637D 639D 615C 615 627 633 613 666 637 657 651
LOGGER
322C 227
GAS ENGINE
G333C G379A G3304 G3306 G3612 G3616 G3608 G3412 G3408C G3408B G3408 G3406 G398 G399 G342C G343 G379 G353D G3512 G3516 G3508
AUGER
A41 A19 A19B
TRACTOR
784B 768C 768B 772B 772 776 776C 776B
BULLDOZER
834U 834S 6 8SU 955 D5C PAT 10SU 6SU 10C D5C PATLGP 11U 10S 10U 977A 824S 825 9SU 7SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A
FELLER BUNCHER
FB518
UNDERGROUND ART TRUCK
AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD55B
PETROLEUM POWERTRAIN
TH55-3512E TH55-3516C
UNDERCARRIAGE
OEMS
POWER MODULE
OEM POWER
SHOVEL LOGGER
345C
LOAD HAUL DUMP
R1600G R1600H R1700 II R2900 R1700G R3000H R2900G OTHER R1700
MATERIAL HANDLER
MH3250 MH3260 MH3295
LOAD, HAUL, DUMP
R1700K
OFF HIGHWAY TRUCK
789G 789D 793D 793F 789 793
MOTOR GRADER
120M 2 130G 140M 3 140M 2 140H ES 12M 3 AWD 12H NA 140H NA 160M 3 AWD 160H 160G 160M 140M 3 AWD 16H NA 14M-3 12H ES 120G 120B 16 14 18 120M 140B 140M 140H 140G 12M 3 12M 2 160M 2 160M 3 18M3 160H ES 16M 160 16G 14L 150 14M 140 16GC 14G 14E 12H 12G 12M 14M3 120 12F 12E 160H NA 16M3
WINCH
53 57 56 55 54 59 58 528 518 57H 56H 59N 59L 58L
OEM SOLUTIONS
3412C
BACKHOE
D4 D3 931
TRACK-TYPE TRACTOR
D3C II D10 D3C III D3G D3B D3C D4B D4G D4C D4D D5R2 D4E D5B D5C D5N D5H D5G D6C D6D D6R D6N D6K D6G D6H D7E D4K2 LGP D3K2 LGP D4E SR D4K2 XL D7R XR D3K2 XL D4C III D5C III D7R D7F D7G D7H D8K D8L D8N D8H D9E D9G D6K XL D9R D9L D9N D9H D5K XL D7E LGP D5K LGP D6D SR D6R III D6H II D4K XL 30/30 D3K XL D2 D1 D3 D5 D4K LGP D5K2 LGP D10N D11N D6H XL D6H XR D7R LGP D7G2 D6K LGP DEUCE D4C II D5K2 XL D7R II D3K LGP
ASPHALT PAVER
BG-240C BG555E AP-900B BG-260C AP-500E BG-2455C AP-1000B AP-555E BG-230 BG600D BG-230D AP455 AP-1050B AP-800D AP-800C AP-600D AP-655D AP-650B AP-1050 AP-1055B BG-225C AP555 BG655D AP-1200 BG-245C BG500E
MARINE ENGINE
3196 3126 3116 3176C 3304 3306 C7 D353E 3516 3512 D353C D353D 3508 C-12 C12 D379A D379B D330A D330B D330C D397D 3408B 3406B D398A D398B D337F C280-16 C280-12 D333A D333B D333C 3126B C12 MARINE 3208 C9.3 3412 3408 3406 3616 3612 D399 D342C D349 D346 D348 D342 D343 D334 D336 D326F 3306B C280-6 C280-8
HAMMER
PH126
MARINE AUXILIARY
3608
PIPELAYER
578 561B 561D 561C PL61 583K 583H 572R II 572R 572F 572G 571G 571F 589 594H 594
MINING EXCAVATOR
5130 5230
LOG LOADR FORST MACH
558
FRONT SHOVEL
235C 385C 5080 5090B
VIBRATORY COMPACTOR
CS-431C CP-533C CS-323C CS-433C CS-433B CS-653 CS-643 CB-66B CB-534C CB-534B CB-64B CB-634 CB-536D CB-68B CP-643 CP-653 CS-563C CS-323 CS-563 CS-531C CS-531 CP-433C CP-433B CP-323C CS-533C CP-563C CB-534 CB-634C CP-563 CP-323 CP-533
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 330 MHPU 349E L HVG 325D 345D 345C 336E HVG 324D LN 349D2 345C L 385C 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L 336F 336D 336E 330F 330D 330C 323D L
PETROLEUM PACKAGE
TH48-E70 TH48 TH55 CX31-C11I CX31-C15I CX31-C13I CX31 CX31-P600
RIPPER SCARIFIER
140G 12G 16G 130G
GENERATOR SET
3412C 3512 G3412 C9.3 C175-20 C175-16 3512B
MARINE TRANSMISSION
7231 7241 7271 7261
RECLAIMER MIXER
RM-300 RM-250C
ENGINE
G3412 3512E 3516E G3408 C15 C13B C32B C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516 3512 3612 3508
EJECTOR TRUCK
730C 730C2 EJ
COLD PLANER
PM820 PM825 PM822 PM620 PM622 PR-750B PM-565B PM312 PM313 PM310 PR-1000 PR-450C PM-465 PR-1000C PR-450 PM-565
ELECTRIC ROPE SHOVEL
7495 HF 7495
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RR-250B RR-250
GEN SET ENGINE
3406C 3406B 3408B 3408C 3608 3606 3412 3208 3412C D399 3616 3406 3408 D398B 3304B 3306B 3145 3160 3150 3306 3304 D379B 3508 C280-16 3512 3516
CHALLENGER
65 65B
ENGINE - MACHINE
C27 3408 3208
ROTARY/TRACK DRILLS
MD5075 MD6540 MD5150C MD6640 MD6420B MD6420C MD6290 MD6420 MD6240 MD5075C
RIPPER
D5 977 963 953 951 955 943 8D 11 10 3 7 6 5 4 9 8
BOOM
120C
MARINE GEAR
3192 7251
SKID STEER LOADER
270XE 250 260 270
TRUCK
793F XQ 793F OEM 777C 777B 785 789 793 793D 793B 793C 793F 773B 769 773 777 793F CMD 789C 789D 789B 769B 769C 69D 785B
COMPACTOR
CB13 CB15 CB16
TRACK-TYPE LOADER
977K