Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws136-4192: Bolt-Socket Head
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws136-4192: Bolt-Socket Head
136-4192: Bolt-Socket Head

Cat® Hex Socket Head Bolt

Brand: Cat

Product Images
136-4192: Bolt-Socket Head
136-4192: Bolt-Socket Head
136-4192: Bolt-Socket Head
136-4192: Bolt-Socket Head
136-4192: Bolt-Socket Head

Cat® Hex Socket Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-4192

Units of Measure

USMetric
Bolt Length (in): 1.378
Hand of Thread: RH
Material: Alloy Steel,Alloy Zinc
Bolt Type: Socket Head
Thread Size (in): 0
Coating: Zinc Flake
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M6
Bolt Length (mm): 35.0
Grip Length (in): 0.433
Thread Size (dia x pitch) (mm): M6x1
Grip Length (mm): 11.0
View More
Compatible Models for part number 136-4192

QUICK COUPLER-S

S80

WHEEL TRACTOR-SCRAPER

621 637 632 631 631K 637K 657 651

WHEEL SKIDDER

535D 535C 545D 545C 525D 525C 555D

ASPHALT COMPACTOR

CB8 CB7 CB10

MINI HYD EXCAVATOR

300.9D 308 309

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

HARVESTER HEAD

HH45 HH55 HH65 HH75

EXCAVATOR

M315F 336F 320D3 GC M317F 320D3 336F XE M318F 3101 352F XE VG 349F L 352F-VG 336F L XE 349F 352F M325D MH 336F L 323D3 336F LNXE M325D L MH 349F LXE MH3040 340MHPU 352 UHD 340 349 352 350 320 325 330 335 336 395 374 M318

SHOVEL

6040

PAVING COMPACTOR

MG630 C13 MARINE

MULTI TERRAIN LOADER

297D2 XHP 297D2 297D XHP 287C2 277D 277C 277C2 297D 297C 287C 287D

COMPACT TRACK LOADER

289D 289C 279C2 279D3 299D 299C 289C2 289D3 279D 279C 299D3 299D2 299D2 XHP 255 299D3 XE 299D XHP

WHEEL TRACTOR

631K 621K OEM 651 621H 637K

ROTARY MIXER

RM800

WORK TOOL

TRS26 TRS20 TRS17 TRS12 TRS8 TRS4

TRACK LOADER

963 973 973K

SOIL COMPACTOR

825 CP44B CP68B CP56B 815 CS64B CS76B CS74B CP7 CP12 GC CP13 GC CP74B CS12 GC 825K 815K CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS10 GC CS66B CS78B CS54B CS11 GC

BACKHOE LOADER

420F2 432F2 430F2 442D 430D 442E 430E 430F 450E 450F 420XE 427F2 414E 438C 426C 438D 416F2 415 416 428F2 424D 426 428 436C 424 420 446D 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 415F2 420F 434 430 432 444F2 426 F2 444 440 450 422F2 416E 428F 416F 416C 428D 416D 428E 428C 434F2

WHEEL DOZER

834G 824K 814K 814 824

MULCHING HEAD

HM518

LANDFILL COMPACTOR

826 816K 816 826K

COMPACT WHEEL LOADER

920K 910K 910M 914 910 906 930 938 920 926 914K 914M 918M

WHEEL LOADER

972H 972K 988 XE 972M 972L 988GC 986K 950M 962M 988G 966H 966L 966K 930K 966M 930M 814K 924H 924K 938K 938M 926M 962 966 GC 986 988K XE 926 924 930 938 950 962M Z 950M Z 966K XE 908 907 906 972M XE 966M XE

TELEHANDLER

TH82 TH83 TH1055 TH1255 TH0642 TH103 TH0842 TH63

FORWARDER

584 584HD

UTILITY COMPACTOR

CB1.8 CB1.7

WHEELED EXCAVATOR

M322D MH M320 M317 M320F M317D2 M315D2 MH3026 MH3024 M318D M318F MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M315D M316F M316D M320D2 M313D M322D2 MH M314F

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

C4.4

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

637K

UNDERGROUND ART TRUCK

AD22

QUICK COUPLER

HCS60 HCS65 HCS70 HCS70H

LOAD HAUL DUMP

R2900 XE

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 772 770

MATERIAL HANDLER

M325D MH MH3022 MH3024 MH3032 MH3040 MH3050 M325D L MH

MOTOR GRADER

120M 120M 2 140M 12M 2 140M 2 160M 2 16M 14M 16GC 12M 160M

BACKHOE

BH130

HYDRAULIC SHOVEL

6020 6040 6030 6020B 6040 FS 6060

TRACK-TYPE TRACTOR

D5K LGP D4K XL D6R II D5R2 D3K XL D6N XL D6R D6N D7E D4K LGP D6N LGP D6GC D6R XL D5K XL D6R LGP D7E LGP D3K LGP

ASPHALT PAVER

AP500 BG555E PE636 AP400 AP-600D BG1000E AP-500E AP-655D AP-1000E AP-1000F AP-555E BG1055E AP-1055F AP-1055E BG600D AP555 BG655D AP455 BG500E

PIPELAYER

PL83 PL87 PL72

TILT-ROTATOR

TRS23 TRS18 TRS14 TRS10

VIBRATORY COMPACTOR

CS11 GC CS-44B CS-56B CS-68B CB1.8 CB1.7 CS-54B CS-66B CS-78B CS-79B CP12 CS-64B CS-76B CP74B CS-74B CS512 GC CB-534D CP11 GC CS12 CS14 CP12 GC CS78B CS54B CS7 CB-564D CP-54B CP7 CS68B CS56B CS44B CB-434D CS79B CP-56B CP-68B CP-44B CP54B CP-74B CP76B CS74B CS10 GC CP68B CP44B CP56B

GENERATOR SET

3508B

RECLAIMER MIXER

RM400 RM800

WATER DELIVERY SYSTEM

777G

COLD PLANER

PM-200

ROAD RECLAIMER

RM800 RM400 RM600

SKID STEER LOADER

289D3 262C2 246D3 272D3 XE 279D3 272D2 XHP 272D XHP 250 272C 272D 262D 262C 262D3 256C 272D3 272D2 246D 246C

INDUSTRIAL LOADER

415F2 IL

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 775G 775F 772G OEM 777G 777F 775G OEM 770G OEM 770G 772G 773G 773F 773G OEM 775G LRC

WHEEL FELLER BUNCHER

573C 573D 563C 563D 553C 2570C 2570D 2470C 2670C 2670D

COMPACTOR

CCS7 CCS9

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced