Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveOther Final Drive Components136-7009: 527.45mm Outer Diameter Brake Hub
HomeDrivetrainFinal DriveOther Final Drive Components136-7009: 527.45mm Outer Diameter Brake Hub
136-7009: 527.45mm Outer Diameter Brake Hub

Cat® 527.45mm Outer Diameter Casting Brake Hub

Brand: Cat

Product Images
136-7009: 527.45mm Outer Diameter Brake Hub
136-7009: 527.45mm Outer Diameter Brake Hub
136-7009: 527.45mm Outer Diameter Brake Hub
136-7009: 527.45mm Outer Diameter Brake Hub
136-7009: 527.45mm Outer Diameter Brake Hub

Cat® 527.45mm Outer Diameter Casting Brake Hub

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-7009

Units of Measure

USMetric
Material Description: Cast Iron
Inner Diameter (in): 15.11
Inner Diameter (mm): 384.0
Outside Diameter (mm): 527.04
Material: Ductile Iron,Ductile (Spheroidal) Iron,Alloy Zinc
Inside Diameter (mm): 384.0
Height (mm): 215.5
Outer Diameter (in): 20.76
Outside Diameter (in): 20.75
Outer Diameter (mm): 527.45
Weight (kg): 52.89
Inside Diameter (in): 15.118
Weight (lb): 116.6
Height (in): 8.484
Width (in): 8.48
Width (mm): 215.5
View More
Compatible Models for part number 136-7009

TRUCK

777D

QUARRY TRUCK

777E

TRACTOR

776D

OFF HIGHWAY TRUCK

777E 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced